Specialty Varistors


  • MA

  • Axial Leaded Varistor Series

  • VMAX AC (V): 9, 10, 13, 14, 17, 18, 20, 22, 25, 27 more

  • VMAX DC (V): 13, 14, 15, 18, 19, 22, 23, 26, 28, 31 more

  • WTM (J): 0.06, 0.07, 0.09, 0.1, 0.11, 0.13, 0.14, 0.15, 0.16, 0.17 more

  • FBMOV

  • Thermally Protected and Non-Fragmenting Varistor.

  • VMAX AC (V): 115, 130, 140, 150, 175, 230, 250, 275, 300, 320 more

  • VMAX DC (V): 150, 175, 185, 200, 230, 300, 330, 369, 400, 420 more

  • WTM (J): 340, 380, 420, 440, 450, 600, 660, 700, 740, 780 more