Industrial Products UL Shock Prevention GFCI


  • SB6100

  • Special-Purpose Ground-Fault Circuit Interrupter (GFCI), Class C and Class D Industrial Shock Block ...More

  • Conformally coated: Standard

  • Dimensions: 17.9 H x 13.4 W x 6.8 D in. (455 x 340.7 x 174.9 mm), 17.9 H x 16 W x 8.8 D in. (453.8 x 406.2 x 223.3 mm)

  • Frequency: 60

pdf icon Shock: Electrical's Deadliest Act - Safety Report

Shocks Are the Deadliest Electrical Hazard, but Survey Finds Little Efforts Are Often Taken to Keep Workers Safe

pdf icon Special-Purpose GFCI for Industrial Applications - Brochure

pdf icon Industrial Shock-Block SB6100 FAQ

SB6100 Industrial Shock-Block Technical FAQ