|
-
-
The MP8000 is an advanced motor protection electronic
overload relay that is fully programmable via ...More
-
Supply Voltage VAC: 85 - 264
-
Input Voltage (V): 90 - 690 Vac (use of external PTs can extend the upper range above 690 Vac)
-
Output Form: Control relay: SPST - Form A; Auxilliary relay: SPDT - Form C
|
-
-
The MPU-32 Motor Protection Unit is used to provide current and temperature-based protection, meteri...More
-
Supply Voltage VAC: 65 - 265
-
Supply Voltage VDC: 80 - 275
-
Relay Contacts Config: 3 Form C (N.O./N.C.)
|
-
-
The MPS Motor Protection System monitors voltage, current, and temperature to provide a comprehensiv...More
-
Supply Voltage VAC: 65 - 265
-
Supply Voltage VDC: 80 - 275
-
Relay Contacts Config: 3 Form A (N.O.); 2 Form C (N.O./N.C.)
|
-
-
The Littelfuse Models 111P (115 volt, 1/3 to 1hp); 233P-1.5 (230 volt, 1/3 to 1.5hp); and 233P (230 ...More
-
Input Voltage (V): 115 Vac
-
Input Load Range (hp): 1/3 - 1
-
Output Form: SPST
|
-
-
The Littelfuse 231-Insider-P fits inside 1/3, 1/2, 3/4, and 1 hp, 230V control boxes and are designe...More
-
Input Voltage (V): 230 Vac
-
Input Load Range (hp): 1/3 - 1
-
Output Form: SPST
|
-
-
The Model 232-Insider single-phase PumpSaver® fits inside 1/3, 1/2, 3/4, and 1hp, 230V Grundfos cont...More
-
Input Voltage (V): 230 Vac
-
Input Load Range (hp): 1/3 - 1
-
Output Form: SPST
|
-
-
The 233P is a single-phase pump monitor designed to protect single-phase pumps from dry-well, dead-h...More
-
Input Voltage (V): 230 Vac
-
Input Load Range (hp): 1/3 - 1.5, 1/3 - 3
-
Output Form: SPST
|
-
-
The PumpSaver® Model 234-P protects singlephase pumps from dry-well, dead-head, rapid-cycle, ja...More
-
Input Voltage (V): 230 Vac
-
Input Load Range (hp): 1/3 - 3
-
Output Form: SPST
|
-
-
The Littelfuse 235P is designed to protect 5-15 hp, 230V, single-phase pumps from dry-well, dead-hea...More
-
Input Voltage (V): 230 Vac
-
Input Load Range (hp): 5 - 15 (external current transformer required)
-
Output Form: SPST
|
-
-
3-Phase Current & Voltage Monitor
-
Input Voltage (V): 100 - 240 Vac, 200 - 480 Vac, 340 - 480 Vac, 500 - 600 Vac
-
Output Form: SPDT - Form C
-
Termination Type: Torque: 7 in-lbs
|
-
-
The 777-AccuPower is a fully-programmable 3-phase motor and pump protection relay. It allows motor h...More
-
Input Voltage (V): 190 - 480 Vac
-
Output Form: SPDT - Form C
-
Termination Type: Torque: 7 in-lbs
|
-
-
The 777-KW/HP-P2 Series has the overload, voltage, phase loss and reversal, voltage and current unba...More
-
Input Voltage (V): 200 - 480 Vac, 340 - 480 Vac, 500 - 600 Vac
-
Output Form: SPDT - Form C
-
Termination Type: Torque: 7 in-lbs
|
-
-
The 777/ 77C is a fully programmable electronic overload relay designed to protect any motor drawing...More
-
Input Voltage (V): 100 - 240 Vac, 340 - 480 Vac
-
Output Form: SPDT - Form C
-
Termination Type: 7 in.-lbs., Torque: 7 in-lbs
|
-
-
The 777 is a fully programmable electronic overload relay designed to protect any motor drawing 2-80...More
-
Input Voltage (V): 100 - 240 Vac, 200 - 480 Vac, 200 to 480VAC, 340 - 480 Vac, 500 - 600 Vac, 500 to 600VAC
-
Output Form: SPDT - Form C
-
Termination Type: Torque: 7 in-lbs, Torque: 7in-lbs
|
-
-
The PGR-6100 Ground-Fault & Insulation Relay is designed to provide basic protection for a motor...More
-
Supply Voltage VAC: 120, 240
-
Supply Voltage VDC: 24
-
Relay Contacts Config: 2 Form C (N.O./N.C.)
|
-
-
The MPU-32-X69X Motor Protection Retrofit Kit is designed
to replace GE Multilin 169, 269, and 369 r...More
-
Communications: RSTIA-232
-
Frequency: 50 60 ASD
-
Information Not Available
|
-
-
The MPS-469X Motor Protection Retrofit Kit replaces the
GE Multilin 469 relay. It includes the MPS M...More
-
Communications: RS/TIA-485, RS/TIA-485 DeviceNet
-
Frequency: 50 60 ASD
-
Information Not Available
|
-
-
Replaced by MPU-32 Motor Protection Unit.
The PGR-6200 Motor Protection Relay offers enhanced motor ...More
-
Communications: RS/TIA-232, RS/TIA-232 DeviceNet, RS/TIA-232 Ethernet, RS/TIA-232 RS/TIA-485
-
Frequency: 50 60 ASD
-
Information Not Available
|
-
-
Replaced by MPS Motor Protection System. The PGR-6300 Motor Protection System monitors voltage, curr...More
-
Communications: RS/TIA-485, RS/TIA-485 DeviceNet, RS/TIA-485 Ethernet, RS/TIA-485 Profibus
-
Frequency: 50 60 ASD
-
Information Not Available
|
-
-
The PGR-6310 Motor Protection Kit replaces the GE Multilin 469 relay. It includes the PGR-6300 Motor...More
-
Communications: RS/TIA-485, RS/TIA-485 DeviceNet, RS/TIA-485 Ethernet, RS/TIA-485 Profibus
-
Frequency: 50 60 ASD
-
Information Not Available
|
-
-
The PGR-6210 Motor Protection Retrofit Kit is designed to replace GE Multilin 169, 269, and 369 rela...More
-
Communications: RS/TIA-232, RS/TIA-232 DeviceNet, RS/TIA-232 Ethernet, RS/TIA-232 RS/TIA-485, RSTIA-232
-
Frequency: 50 60 ASD
-
Information Not Available
|
-
-
Obsolete 05/26/2016. The PGR-6130 Electronic Overload Relay provides protection for small three-phas...More
-
Dimensions: 3.3H X 3.1W X 3.9D
-
Frequency: 50 60
-
Information Not Available
|
-
-
Obsolete 05/26/2016. The PGR-6150 Motor Protection System provides 13 protective functions by utiliz...More
-
Communications: RS-485
-
Dimensions: 2.2H X 4.2W X 0.9D, 3.3H X 3.1W X 3.9D
-
Frequency: 50 60
|
-
-
Obsolete 05/26/2016. The PGR-6800 Pump Protection Relay provides protection for pumps with three-pha...More
-
Dimensions: 3.3H X 3.1W X 3.9D
-
Frequency: 50 60
-
Information Not Available
|