Pump Controls


  • 201 Pump Controls

  • The model 201-100-SLD is an 8-pin plug-in style seal-leak detector to sense seal failures on submers...More

  • Input
    Voltage (V):
     110 - 120 Vac nominal

  • Output
    Form:
     SPDT

  • Termination Type: Torque (OT08-PC octal socket): 6 in-lbs; Wire: Stranded or solid 10 - 22 AWG

  • 460 15 100 LLS

  • The 460-15-100-LLS is a liquid level sensor to detect the presence of conductive liquids. A probe is...More

  • Input
    Voltage (V):
     110 - 120 Vac nominal

  • Output
    Form:
     DPST - 2 Form A

  • Termination Type: Torque: 6 in-lbs; Wire: Stranded or solid 12 - 20 AWG

  • 460 15 100 SLD

  • The 460-15-100-SLD is a seal-leak detector to sense seal failures on submersible pumps. A microcontr...More

  • Input
    Voltage (V):
     110 - 120 Vac nominal

  • Output
    Form:
     DPST - 2 Form A

  • Termination Type: Torque: 6 in-lbs; Wire: Stranded or solid 12 - 20 AWG

  • ACBC

  • The ACBC-120 is a dual purpose alarm controller/battery charging unit. When there is a loss of 120VA...More

  • Input
    Voltage (V):
     120 Vac

  • Output
    Form:
     Strobe light / Horn

  • Termination Type: 12-pin plug-in; Torque: 20 in-lbs; Wire: 12 - 20 AWG solid or stranded (using SD12-PC socket)

  • ALT Pump Controls

  • The ALT-xxx-1-SW and ALT-xxx-3-SW are used to alternate between two loads and are commonly used in d...More

  • Input
    Voltage (V):
     190 - 240 Vac, 95 - 120 Vac

  • Output
    Form:
     DPDT

  • Termination Type: Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded

  • LLC

  • The LLC5 provides dual probe conductive liquid level control in a convenient octal plug-in package. ...More

  • Input
    Voltage (V):
     120 Vac, 230 Vac, 24 Vac

  • Output
    Form:
     Isolated SPDT

  • Termination Type: Octal 8-pin plug-in

  • LLC1

  • The LLC1 Series is a single probe conductive liquid level control designed for OEM equipment and com...More

  • Input
    Voltage (V):
     120 Vac, 230 Vac

  • Output
    Form:
     Non-isolated SPST and isolated SPDT contacts

  • Time Delay Range: 1 s fixed, 15 s fixed, 25 s fixed, 3 s fixed, 5 s fixed, 60 s fixed

  • LLC2

  • The LLC2 Series is a dual-probe conductive liquid level control designed for OEM equipment and comme...More

  • Input
    Voltage (V):
     120 Vac, 230 Vac

  • Output
    Form:
     Isolated SPDT

  • Termination Type: 0.25 in. (6.3 mm) male quick connect terminals, Terminal blocks for up to #14 AWG (2.5 mm²) wire

  • LLC4

  • The LLC4 combines resistance sensing circuitry with solid-state timing to provide single probe level...More

  • Input
    Voltage (V):
     120 Vac, 24 Vac, 120VAC

  • Output
    Form:
     Isolated SPDT

  • Time Delay Range: 1 s fixed, 10 s fixed, 15 s fixed, 15s fixed, 2 s fixed, 20 s fixed, 30 s fixed, 4 s fixed, 5 s fixed, 60 s fixed

  • LLC6

  • The LLC6 Series is a plug-in, single-probe conductive liquid level control designed for low liquid l...More

  • Input
    Voltage (V):
     120 Vac, 230 Vac, 24 Vac

  • Output
    Form:
     Non-isolated SPDT

  • Time Delay Range: 10 s fixed, 3 s fixed

  • LLC8

  • Low Level Cutoff Liquid Level Control

  • Input
    Voltage (V):
     120 Vac, 230 Vac, 24 Vac

  • Output
    Form:
     Isolated SPDT

  • Time Delay Range: 10 s fixed, 2 s fixed, 3 s fixed, 5 s fixed

  • Littelfuse Pump Controls and Liquid Level Controls

    LLP

  • The LLP-24 is a threaded stainless steel probe measuring 24 in. (61 cm) long. Designed for use with ...More

  • Dimensions: 24 L in.

  • Weight (lbs/g): 0 Kg

  • Sensor Type: Liquid level probe

  • PC

  • The PC-xxx-LLC-CZ & PC-xxx-LLC-GM are liquid level control relays used to control conductive liquid ...More

  • Input
    Voltage (V):
     190 - 240 Vac, 95 - 120 Vac

  • Termination Type: Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded

  • Mounting Method: DIN rail or surface mount (plug into OT08-PC socket)

  • PC 102

  • The PC-102 series is a dual-channel switch that provides dual protection against seal failures and ...More

  • Input
    Voltage (V):
     120 Vac nominal

  • Output
    Form:
     2 Form C Isolated

  • Termination Type: Torque: 6 in-lbs; Wire: 12-20 AWG; Depluggable Phoenix Contact - Series MSTB plugs (or equivalent)

  • PC 105

  • The PC-105 is a 5-channel pump controller designed to handle multiple pump applications. Alternative...More

  • Input
    Voltage (V):
     120 Vac nominal

  • Termination Type: Torque: 6 in-lbs (max.); Wire: 12 - 20 AWG

  • Mounting Method: 35mm DIN rail or Surface Mount (#6 or #8 screws)

  • PHST

  • The PHST-38QTN is a probe holder designed for use with all conductive liquid level controls. Compose...More

  • Weight (lbs/g): 0 Kg

  • Sensor Type: Probe holder for liquid level probe for use up to 240 PSI steam pressure

  • Information Not Available