Hall Effect Sensors


  • 55100

  • Miniature Flange Mounting Hall Effect Sensor

  • Supply Voltage (V DC): 3.75 to 24, 3.8 to 24, 4.5 to 5.5

  • Output Type: Current

  • Output High: 4.65 V, Sinking/Open Collector

  • 55140

  • Flange Mount Hall Effect Sensor

  • Supply Voltage (V DC): 3.75 to 24, 3.8 to 24, 4.5 to 5.5

  • Output High: 4.65 V, Sinking/Open Collector

  • Output Low: 0.35 V, 0.4V @ 20 mA, 2.2 to 5.6 mA

pdf icon Sensing Products Selection Guide

This guide provides an introduction to magnetic sensing and options for value-added custom design packages.