Definite Purpose Contactors


  • HCC

  • Contactor

  • Full Load Current Inductive(A): 30, 40

  • Full Load Current Resistive(A): 40 A @ 600 VAC, 40 amps @ 600 VAC, 50 amps @ 600 VAC

  • Coil Voltage: 24, 120, 480, 208/240

  • HCD

  • Contactor

  • Full Load Current Inductive(A): 50, 60, 75, 90, 120

  • Full Load Current Resistive(A): 120 amps @ 600 VAC, 150 amps @ 600 VAC, 65 amps @ 600 VAC, 75 amps @ 600 VAC, 90 amps @ 600 VAC

  • Coil Voltage: 24, 120, 480, 208/240