Arc Flash Detection


  • AF0100

  • The AF0100 Series arc-flash relay is a cost-effective solution that reduces arc-fault damage by dete...More

  • Supply
    Voltage
    VAC:
     100 - 240

  • Supply
    Voltage
    VDC:
     24 - 48, 24 - 48; 100 - 240

  • Relay Contacts Config: 2 6A Form C (NO/NC) Trip; 1 6A Form C Health

  • AF0500

  • The AF0500 is a microprocessor-based arc-flash protection relay that limits arc-fault damage by dete...More

  • Supply
    Voltage
    VAC:
     100 / 240

  • Supply
    Voltage
    VDC:
     110 / 250

  • Relay Contacts Config: 3 Form C (N.O./N.C.); 1 Form A (N.O.)

  • PGR-8800

  • The PGR-8800 is a microprocessor-based relay that limits arc-fault damage by detecting the light fro...More

  • Supply
    Voltage
    VAC:
     120 / 240

  • Supply
    Voltage
    VDC:
     12 - 48 / 120 / 240

  • Relay Contacts Config: 3 Form C (N.O./N.C.); 1 Form A (N.O.)

Arc-flash events are dangerous and potentially fatal to personnel. Arcing and arc-flashes occur when electricity flows across what is normally an insulating medium, producing intense, luminous discharges of electrical energy. Arc-flash detection technology allows circuit-protection devices to operate rapidly to reduce the energy of an arc flash, where most current-detection devices would respond slowly or potentially not at all.