Feeder Protection Relays


  • FPS

  • The FPS (Feeder Protection System) is a feeder-protection relay that provides current, voltage, and ...More

  • Supply
    Voltage
    VAC:
     65 - 265

  • Supply
    Voltage
    VDC:
     80 - 275

  • Relay Contacts Config: 3 Form A (N.O.); 2 Form C (N.O./N.C.)

  • FPU-32

  • The FPU-32 Feeder Protection Unit provides integrated protection, metering, and data-logging functio...More

  • Supply
    Voltage
    VAC:
     65 - 265

  • Supply
    Voltage
    VDC:
     80 - 275

  • Relay Contacts Config: 3 Form C (N.O./N.C.)

  • PGR-7200

  • The PGR-7200 is a feeder-protection relay that provides integrated protection, metering, and data-lo...More

  • Communications: RS/TIA-232, RS/TIA-232
    DeviceNet, RS/TIA-232
    Ethernet, RS/TIA-232
    RS/TIA-485

  • Frequency: 50
    60
    ASD

  • Information Not Available

The FPU-32 Feeder Protection Unit provides integrated protection, metering, and data-logging functions. It is an excellent choice for retrofitting and upgrading older relays because of its compact size and ability to use existing CTs. The FPU-32 is used to protect distribution feeders in processing, manufacturing, petroleum, chemical, and wastewater treatment facilities.