-
-
12V PolySwitch Lead Free Battery Strap PPTC - 85C Activation Temperature
-
IHold (A): 1.7, 1.75, 2.3
-
ITRIP (A): 4.1, 4.2, 5
-
Max Volts (V): 12
|
|
-
-
16V PolySwitch Lead Free Battery Strap PPTC - 90C Activation Temperature
-
IHold (A): 1.1, 1.7, 1.75, 2.1
-
ITRIP (A): 2.7, 3.4, 3.6, 4.7
-
Max Volts (V): 16
|
-
-
16V PolySwitch Lead Free Battery Strap PPTC - 90C Activation Temperature
-
IHold (A): 1.2, 1.75, 2.2, 2.7
-
ITRIP (A): 3.6, 3.9, 5.3, 6.5
-
Max Volts (V): 16
|
-
-
15/30 V PolySwitch Lead Free Battery Strap PPTC - 125C Activation Temperature
-
IHold (A): 1.2, 1.75, 2, 3.5, 4.2
-
ITRIP (A): 2.7, 3.8, 4.4, 6.3, 7.6
-
Max Volts (V): 15, 30
|
-
-
15/20 V PolySwitch Lead Free Battery Strap PPTC - 125C Activation Temperature
-
IHold (A): 1.9, 2.6, 3.8, 4.5, 5.5, 6, 7.3, 9, 13
-
ITRIP (A): 3.9, 5.8, 8.3, 8.9, 10.5, 11.7, 14.1, 16.7, 21.2
-
Max Volts (V): 15, 20
|