PolySwitch Telecom Resettable PPTCs


  • TCF250

  • 250V PolySwitch Lead-Free Resettable PPTC for Telecom Protection - Non-Solderable Chip Device

  • IHold (A): 0.09, 0.12, 0.145, 0.18

  • ITRIP
    (A):
     0.15, 0.24, 0.29, 0.38

  • Max Volts
    (V):
     60

  • TRF250

  • 250V PolySwitch Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

  • IHold (A): 0.055, 0.08, 0.11, 0.12, 0.13, 0.145, 0.18, 0.183, 0.184

  • ITRIP
    (A):
     0.16, 0.17, 0.22, 0.24, 0.26, 0.29, 0.65, 0.685, 1

  • Max Volts
    (V):
     60, 100

  • 250R

  • 250V PolySwitch® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

  • IHold (A): 0.08, 0.12, 0.145, 0.18

  • ITRIP
    (A):
     0.16, 0.24, 0.29, 0.65

  • Max Volts
    (V):
     250