LCP Series - Pre-Engineered Selective Coordination Panel

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse Coordination Panel provides a simple, time-saving solution for circuits that require selective coordination. Emergency Systems (NEC® 700.27), Legally Required Standby Systems (NEC®701.18), and Healthcare Essential Electrical Systems (NEC® 517.26) are required by the NEC® to be selectively coordinated. This UL Listed solution saves time, money and increases safety by minimizing system downtime.

Standard Features:

  • 3 Different Voltage Ratings
  • Copper Bus
  • Branch Circuit Breakers Coordinated w/ Class CC Fuses
  • Class CC Fuse Holders have Built-In Blown Fuse Indication
  • Multiple NEMA Enclosures
  • Ground and Neutral Bars
  • 12, 18, 24, 30, 36, 42 Circuit Panels
  • Tens of Thousands of Design Options

Access specifications, certifications, check availability and order parts below

Catalog #CircuitsPanel Max VACPhaseCompare
LCP12A12120 / 2083
LCP12B12120 / 2401
LCP12C12277 / 4803
LCP18A18120 / 2083
LCP18B18120 / 2401
LCP18C18277 / 4803
LCP24A24120 / 2083
LCP24B24120 / 2401
LCP24C24277 / 4803
LCP30A30120 / 2083
LCP30B30120 / 2401
LCP30C30277 / 4803
LCP36A36120 / 2083
LCP36B36120 / 2401
LCP36C36277 / 4803
LCP42A42277 / 4803
LCP42B42120 / 2401
To request product environmental information, please complete the Product Environmental Information Request Form.