-
-
The PHS Series is an ideal method of changing lamp intensity, varying the speed of a fan/motor, or c...More
-
Input Voltage (V): 120 Vac, 230 Vac
-
Termination Type: 0.25 in. (6.3 mm) male quick connect terminals
-
Mounting Method: Surface mount with one #10 (M5 x 0.8) screw
|
-
-
Designed for industrial applications requiring rugged reliable operation. Provides an optically isol...More
-
Input Voltage (V): 190 to 290VAC/DC, 9 - 30 Vac/Vdc, 9 to 30VAC/DC, 90 - 150 Vac/Vdc, 90 to 150VAC/DC
-
Output Voltage: 120 Vac, 120VAC, 230VAC
-
Output Form: SPST NC, SPST NO, SPST NC, SPST; NO
|
-
-
The SLR Series has no isolation between the control switch input and the solid-state output. Select ...More
-
Input Voltage (V): 120 Vac, 230 Vac
-
Output Voltage: 120 Vac, 230 Vac
-
Output Form: SPST; NO
|