75600 | 12 | Four : Off - Intermittent - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Packard 8-way 2965977 | Zinc Diecast | O-Ring in Stem | 7/16 in-28 | Order | |
75600-01 | 16 | Six : Off - Long Delay - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Six Pin Delphi #2977042 and 4 Pin Delphi #6294544 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75600-01-BX | 16 | Six : Off - Long Delay - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Six Pin Delphi #2977042 and 4 Pin Delphi #6294544 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75600-02 | 16 | Six : Off - Long Delay - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Six Pin Packard Conn #2977042 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75600-02-BX | 16 | Six : Off - Long Delay - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Six Pin Packard Conn #2977042 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75600-04 | 16 | Six : Off - Long Delay - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Six 16GA Wires SXL PER SAE J1128 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75600-04-BX | 16 | Six : Off - Long Delay - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Six 16GA Wires SXL PER SAE J1128 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75600-05 | 16 | Six : Off - Long Delay - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Four Pin Delphi #6294544 and 4 Pin Delphi 2977048 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75600-07 | 16 | Six : Off - Long Delay - Int Delay - Short Delay - Low - High : Push-to-Wash | D-Shaft | None | Six Pin Dill #059074 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75600-07-BX | 16 | Six : Off - Long Delay - Int Delay - Short Delay - Low - High : Push-to-Wash | D-Shaft | None | Six Pin Dill #059074 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | | |
75600-20 | 16 | Six : Off - Long Delay - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Six Pin Delphi #2977042 and 4 Pin Delphi #6294544 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75600-25 | 16 | Six : Off - Long Delay - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Six Pin AMP Conn #640585-1 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75600-32 | 16 | Six : Off - Long Delay - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Nine Pin Delphi Conn #15326915 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75601-06 | 16 | Four : Off-Park - Intermittent range - Low - High : Push-to-Wash | Supplied Without Knob | | Seven 18 GA Lead Wires | Zinc Diecast | | 16 | | |
75601-14 | 16 | Five : Off - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Eight Pin Delphi #2965972 and One Pin Delphi #8905650 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75601-14-BX | 16 | Five : Off - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Eight Pin Delphi #2965972 and One Pin Delphi #8905650 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75601-15 | 16 | Four : Off-Park - Intermittent range - Low - High : Push-to-Wash | Supplied Without Knob | | Eight Pin Delphi #2965972 and One Pin Delphi #8905650 | Zinc Diecast | | 1 3/16 (46.0mm) long 7/16 - 28 thread | | |
75602-02 | 32 | Five : Off - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Six Pin Delphi #2977042 and 4 Pin Delphi #6294544 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75602-04 | 32 | Five : Off - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Five 16GA Wire Leads SXL PER SAE J1128 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75602-04-BX | 32 | Five : Off - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Five 16GA Wire Leads SXL PER SAE J1128 | Zinc Diecast | | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75603-08 | 16 | Five : Off - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Six Pin Delphi #2977042 and 4 Pin Delphi #6294544 | Zinc Diecast | O-Ring in Stem | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |
75603-09 | 16 | Five : Off - Int Delay - Short Delay - Low - High : Push-to-Wash | Knob | SAE Wiper-Washer Symbol | Nine Pin AMP 1-480707-0 Connector | Zinc Diecast | O-Ring in Stem | 7/16 (11.11mm) / .448 (11.37mm) Long | Order | |