SPFJ Series - 1000 VDC Fuse - Class J Case Size - gPV

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Unique Offering
The SPFJ DC full range fuses are the first fuse in the electrical industry to be UL248-19 Listed and designed to protect photovoltaic (PV) applications at 1000 VDC and 70-450 A. SPFJ series fuses are suitable for DC cable protection and are used in EV off-boarding charging station applications. SPFJ series is manufactured in Class J case size that allows for both fuse holder and bus-bar mounting configurations. The SPFJ meets both UL branch circuit  protection and IEC requirements.

Agency Approvals
The SPFJ is UL248-19 Listed, designed and manufactured in accordance with IEC Standard 60269-6.
These rigorous standards ensure the safety of both equipment and personnel and make the SPFJ a truly global product.

Small Footprint and Multiple Mounting Options
The 125-450 amperages are offered in Class J case sizes, allowing significant space savings opportunities for OEMs, which can help significantly reduce costs.
Customers can either mount the SPFJ solar fuses to a busbar or any three specifically designed 1000 VDC holder options to match their unique applications.
For more information on the fuse holders visit www.Littelfuse.com/lfj1000


Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingOpeningStockSamplesCompare
SPFJ0707020 kAFast-Acting (F)CheckOrder
SPFJ0808020 kAFast-Acting (F)CheckOrder
SPFJ0909020 kAFast-Acting (F)CheckOrder
SPFJ10010020 kAFast-Acting (F)CheckOrder
SPFJ12512520 kAFast-Acting (F)CheckOrder
SPFJ125L12520 kAFast-Acting (F)CheckOrder
SPFJ16016020 kAFast-Acting (F)CheckOrder
SPFJ160L16020 kAFast-Acting (F)CheckOrder
SPFJ20020020 kAFast-Acting (F)CheckOrder
SPFJ200L20020 kAFast-Acting (F)CheckOrder
SPFJ25025010 kAFast-Acting (F)CheckOrder
SPFJ30030010 kAFast-Acting (F)CheckOrder
SPFJ35035010 kAFast-Acting (F)CheckOrder
SPFJ40040010 kAFast-Acting (F)CheckOrder
SPFJ45045020 kAFast-Acting (F)CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SPFJ070.X 70A 1000VDC PHOTOVOLTAIC CLASS J FUSE RoHS No 06/02/2011 PbFree No 02/18/2018 No
02/18/2018
SPFJ080.X 80A 1000VDC PHOTOVOLTAIC CLASS J FUSE RoHS No 06/02/2011 PbFree No 06/09/2014 No
06/09/2014
SPFJ090.X 90A 1000VDC PHOTOVOLTAIC CLASS J FUSE RoHS No 06/02/2011 PbFree No 10/08/2019 No
10/08/2019
SPFJ100.X 100A 1000VDC PHOTOVOLTAIC CLASS J FUSE RoHS No 06/02/2011 PbFree No 06/25/2019 No
06/25/2019
SPFJ125.X 125A 1000VDC PHOTOVOLTAIC CLASS J FUSE RoHS No 06/02/2011 PbFree No No
SPFJ125.XXL 125A 1000VDC PV FUSE SPECIAL RoHS No 06/02/2011 PbFree No 05/23/2019 No
05/23/2019
SPFJ160.X 160A 1000VDC PHOTOVOLTAIC CLASS J FUSE RoHS No 06/02/2011 PbFree No No
SPFJ160.XXL 160A 1000VDC PV FUSE SPECIAL RoHS No 06/02/2011 PbFree No No
SPFJ200.X 200A 1000VDC PHOTOVOLTAIC CLASS J FUSE RoHS No 06/02/2011 PbFree No Yes
SPFJ200.XXL 200A 1000VDC PV FUSE SPECIAL RoHS No 06/02/2011 PbFree No No
SPFJ250.X 250A 1000VDC PHOTOVOLTAIC CLASS J FUSE RoHS No 06/02/2011 PbFree No No
SPFJ300.X 300A 1000VDC PHOTOVOLTAIC CLASS J FUSE RoHS No 06/02/2011 PbFree No No
SPFJ350.X 350A 1000VDC PHOTOVOLTAIC CLASS J FUSE RoHS No 06/02/2011 PbFree No No
SPFJ400.X 400A 1000VDC PHOTOVOLTAIC CLASS J FUSE RoHS No 06/02/2011 PbFree No 07/10/2012 No
07/10/2012
SPFJ450.X 450A 1000VDC PHOTOVOLTAIC CLASS J FUSE RoHS No 06/02/2011 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 1 items