Relay Accessories

Sensing Resistors Current Transformers Ground-Check Termination Device
Remote Indication Assemblies Miscellaneous Accessories

Sensing Resistors
Back to Top
ER-600VC
1-kV Sensing Resistor
Used with the SE-325, SE-330, and SE-330AU to continuously monitor the continuity of a neutral-grounding resistor on systems up to 1 kVac.
CAD Drawing
PDF Drawing
ER-1000HV
1-kV Sensing Resistor

Used with the SE-330HV to continuously monitor a low-voltage very-high-resistance neutral-grounding resistor.
PDF Drawing

SE-MRE-600
Moisture Resistance Enclosure Kit

Moisture-resistant enclosure specifically designed for the ER-600VC and ER-1000HV, which protects the connection terminals from snow and rain in outdoor applications.


ER-5WP
5-kV Weather Protected Sensing Resistor

Used with the SE-325, SE-330, and SE-330AU to continuously monitor the continuity of a neutral-grounding resistor on systems up to 5 kVac. Comes with weather-protected terminals for outdoor installations.
CAD Drawing

PDF Drawing
ER-5kV
5-kV Sensing Resistor

Used with the SE-325, SE-330, and SE-330AU to continuously monitor the continuity of a
neutral-grounding resistor on systems up to 5 kVac.
CAD Drawing
PDF Drawing
ER-15kV
15-kV Sensing Resistor

Used with the SE-325, SE-330, SE-330AU, and SE-330HV to continuously monitor the continuity of a neutral-grounding resistor on systems up to 15 kVac.
CAD Drawing
PDF Drawing
ER-25kV
25-kV Sensing Resistor
Used with the SE-325, SE-330, SE-330AU, and
SE-330HV to continuously monitor the continuity of a neutral-grounding resistor on systems up to 25 kVac.
CAD Drawing
PDF Drawing
ER-35kV
35-kV Sensing Resistor
Used with the SE-330, SE-330AU, and SE-330HV to continuously monitor the continuity of a neutral-grounding resistor on systems up to 35 kVac.
CAD Drawing
PDF Drawing
ER-72kV
72-kV Sensing Resistor
Used with the SE-330HV to continuously monitor the continuity of a neutral-grounding resistor on systems
up to 72 kVac.
PDF Drawing
 Mounting Dimensions


Current Transformers
Back to Top
CT200
Current Transformers
Current transformer used to detect phase or
ground-fault current.
CAD Drawing
PDF Drawing
CT200L
Current Transformers

Current transformer used to detect phase or
ground-fault current.
CAD Drawing
PDF Drawing
EFCT-26
Earth-fault Current Transformer

Sensitive current transformer used to detect
ground-fault current. Flux conditioner not required.
CAD Drawing
PDF Drawing
EFCT-1
Earth-fault Current Transformer

Sensitive current transformer used to detect
ground-fault current. EFCT-1FC flux conditioner available.
CAD Drawing
PDF Drawing
EFCT-1FC
GEFCT Flux Conditioner
Helps prevent saturation when installed in the
EFCT-1 window.


EFCT-2
Earth-fault Current Transformers

Sensitive current transformer used to detect
ground-fault current. Flux conditioner included.
CAD Drawing
PDF Drawing
SE-CS10-2.5
Current Sensor
Current sensor used to detect ground-fault current.
PDF Drawing

SE-CS10-4
Current Sensor
Current sensor used to detect ground-fault current.
CAD Drawing
PDF Drawing
SE-CS10-6
Current Sensor
Current sensor used to detect ground-fault current.
CAD Drawing
PDF Drawing
SE-CS10-8
Current Sensor

Current sensor used to detect ground-fault current.
CAD Drawing
PDF Drawing
SE-CS30-26
Current Sensor
Current sensor used to detect ground-fault current.
CAD Drawing
PDF Drawing
SE-CS30-70
Current Sensor

Current sensor used to detect ground-fault current.
CAD Drawing
PDF Drawing
SE-CS30-4
Current Transformer

Current sensor used to detect ground-fault current.


SE-CS30-5
Current Sensor

Current sensor used to detect ground-fault current.
CAD Drawing

SE-CS30-8
Current Sensor

Current sensor used to detect ground-fault current.


PGC-6035
Ground-fault Torodial Transformers

Current sensor used to detect ground-fault current.


PGC-6060
Ground-fault Torodial Transformer

Current sensor used to detect ground-fault current.


PGC-6080
Ground-fault Torodial Transformer

Current sensor used to detect ground-fault current.


PGC-6110
Ground-Fault Torodial Transformers

Current sensor used to detect ground-fault current.


PGC-6210
Ground-Fault Torodial Transformers

Current sensor used to detect ground-fault current.


Ground-Check Termination Devices
Back to Top
1N5339B
Termination Devices

Provides a 5-W ground-check termination between the ground-check wire and ground.


SE-TA6
Termination Device

Provides a 50-W ground-check termination between the ground-check wire and ground.


SE-TA6-SM
Stud-Mounted Termination Assembly

Stud-Mount Termination Assembly


SE-TA6A
Termination Assembly

50-W ground-check termination assembly with convenient mounting holes and screw terminals.
PDF Drawing

SE-TA6A-WL
Termination Assembly with Wire Leads

50-W ground-check termination assembly with
convenient mounting holes and wire leads.


SE-TA6ASF
Small Format Termination Assembly
Compact 12-W ground-check termination assembly with convenient mounting holes and screw terminals.
PDF Drawing

SE-TA6ASF-WL
Small-Format Termination Assembly with Wire Leads

Compact 12-W ground-check termination assembly
with convenient mounting holes and wire leads.
PDF Drawing

SE-TA12A
Termination Assembly

50-W ground-check termination assembly with convenient mounting holes and screw terminals.
PDF Drawing

SE-TA12A-WL
Termination Assembly
50-W ground-check termination assembly with
convenient mounting holes and wire leads.


SE-TA12ASF
Small-Format Termination Assembly
Compact 12-W ground-check termination assembly with convenient mounting holes and screw terminals.
PDF Drawing

SE-TA12ASF-WL
Small-Format Termination Assembly with Wire Leads
Compact 12-W ground-check termination assembly
with convenient mounting holes and wire leads.
PDF Drawing

SE-TA12A & SE-TA12B Combination
Termination Assembly
For splitter applications. Both terminations must be present.


Remote Indication Assemblies
Back to Top
RK-102
Remote Indication and Reset Assembly
Remote indication and reset for the SE-105 and SE-107. NEMA 4 and NEMA 13 rating.
Datasheet

RK-105
Remote Indication and Reset Assembly

Remote indication and reset for the SE-105 and SE-107.
Datasheet

RK-105I
Remote Indication Assembly
Panel-mounted remote indication for the SE-105 and SE-107. NEMA 1 rating.
Datasheet

RK-132
Remote Indication and Reset Assembly

Remote indication and reset for the SE-134C and SE-135. NEMA 4 and NEMA 13 rating. Standard 22-mm mounting.
Datasheet

RK-302
Remote Indication and Reset Assembly
Panel-mounted remote indication and reset for the
SE-325. NEMA 4 and NEMA 13 rating.
Standard 22-mm mounting.
Datasheet

RK-325
Remote Indication and Reset Assembly

Panel-mounted remote indication and reset for the SE-325. NEMA 1 rating.
Datasheet

RK-325I
Remote Indication Assembly
Panel-mounted remote indication and reset for the
SE-325. NEMA 1 rating.
Datasheet

RK-332
Remote Indication and Reset Assembly

Remote indication and reset for the SE-330, SE-330AU, and SE-330HV. NEMA 4 and NEMA 13 rating. Standard 22-mm mounting.
Datasheet

PGB-6130
Remote Indication Assembly
Remote Indication of overload, phase unbalance, and overtemperature trip events for the PGR-6130. Remote reset included.


PGB-6800
Remote Indication and Reset Assembly

Remote Indication of overload, phase unbalance, and undercurrent trip events for the PGR-6800. Remote reset included.


Miscellaneous Accessories
Back to Top
95151
4160:120-V Transformer
Used with SE-EPI Energized Phase Indicator..



AC700-CUA
Communications Adapter

Optional network-interface and firmware-upgrade communications adpater. Field installs in EL731.
Manual

ER-600VC
1-kV Sensing Resistor
Used with the SE-325, SE-330, and SE-330AU to continuously monitor the continuity of a
neutral-grounding resistor on systems up to 1 kVac.


ER-1000HV
1-kV Sensing Resistor

Used with the SE-330HV to continuously monitor a low-voltage very-high-resistance neutral-grounding resistor.


AC700-SMK
DIN- and Surface-Mount Adapter
Provide back-plane mounting options for the EL731.



CA-945
Serial Connector Adapter Kit

Allows connection of RJ45 socket to PC 9-pin serial connector (TIA-232). Includes 1.5m cable.

ICT-3
Interface Current Transformer
Connects current transformers to the IDM-3.



MPS-DIF
Differential Module

Adds differential protection to the MPS and MPU-32. Compatible with 3-CT core balance and 6-CT summation connections.
PDF Drawing

MPS-RTD
8-Input RTD Module
Eight programmable inputs connect Pt100, Ni100,
Ni120, and Cu10 RTD's to the MPS or MPU-32.
Certified for use in Class I, Zone 2 hazardous locations.
CAD Drawing
PDF Drawing
MPU-16A-Y92A-96N
Watertight Cover

Allows relays to be used in a wet environment. NEMA 4 rating. Shown mounted on the MPU-16A.


MPU-32-SMK
Surface-Mount Kit
Used for MPU-32 or FPU-32 surface-mount applications.
Installation Instructions


MPU-CIM
Current Input Module

Used with the SE-330HV to continuously monitor a low-voltage very-high-resistance neutral-grounding resistor.
PDF Drawing

MPU-CTI-RT-00
Current Transformer Input Module
Interface between MPU-32 or FPU-32 and 5-A-secondary, 1-A-secondary, and sensitive current transformers. Ring-tongue terminals.
PDF Drawing

PGA-0500
Analog Percent Current Meter

Panel-mount indication of ground-fault current; compatible with 0-1 mA and 0-5 V analog output signals.


PGA-0510
Analog Ohm Meter
Displays the measured insulation resistance, with a
range of 0 to infinity.


PGH-5000
High-Tension Coupler

Provides a phase connection to an insulation monitor for medium-voltage systems up to 5 kV.


PGH-6000
High-Tension Coupler
Provides a phase connection to an insulation monitor
for medium-voltage systems up to 6 kV.


PMA-55
Panel-Mount Adapter

Panel mount an SE-601 or SE-70X-series ground-fault monitor.


PMA-60
Panel-Mount Adapter
Used for panel mounting an SE-601 or SE-70X-series ground-fault monitor. IP 53 and NEMA 3 rating, tamper resistant


PPI-600V
Parallel Path Isolator

Parallel-ground-path rejection.
Datasheet

RK-13
Relay Interface Module
Separate ground-fault and ground-check indication contacts for the SE-105 or SE-107; separate ground-fault and resistor-fault indication contacts for the SE-325.
Datasheet

SE-400IRC
Impact Resistant Case

Adapts the SE-400 for portable use. SE-400 sold separately.


SE-410
Selector Switch
Multiple-circuit testing with single ground-fault-relay tester.
Datasheet

SE-485-DIN
Industrial TIA-232/TIA-485 Converter

Converts a TIA-485 signal from an FPS, FPU-32, MPS, or MPU-32 to a TIA-232 signal for a computer or PLC. Industrial network quality.
Manual

SE-485-PP
Port-Powered Serial Converter
Converts a TIA-485 signal from an MPS, MPU-32, or FPU-32 to a TIA-232 signal for a computer or PLC.


SE-ICUSB232
USB to RS-232 Converter

Allows connection of an RS-232 cable to a USB port.


SE-IP65CVR-G
Protective Cover
Allows relays to be used in a wet and dusty
environment. Provides IP65 protection for the
SE-13X- and SE-330-series relays, as well as the SE-400.


SE-IP65CVR-G2
Protective Cover

Allows relays to be used in a wet and dusty environment. Provides IP65 protection for the SE-145.


SE-IP65CVR-M
Protective Cover
Allows relays to be used in a wet and dusty environment. Provides IP65 protection for the FPS-OPI and MPS-OPI.
PDF Drawing

SE-EFVC
Voltage Clamp

Used with the SE-330HV to continuously monitor a low-voltage very-high-resistance neutral-grounding resistor.
Datasheet

SE-EPI-06
Energized Phase Indicator
Indicates presence of voltage on three-phase bus..
Manual


SE-GRM
Ground-Reference Module

Input device for SE-601.
PDF Drawing