Touch Activated Dimmer

Touch Activated Dimmer


Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.

Solutions By Circuit

AC Mains Protection

Control Triac for Dimmer/Load

  • Q6008LH4

    8 Amp Sensitive, Standard, & Alternistor (High Commutation) Triacs

  • Q6N3

    1 Amp Sensitive & Standard Triacs

Isolated Tab Dimmer Triac

  • TO-220

    TO-220 Series - SiBOD® Thyristor Protector For Telecommunications Applications - OBSOLETE

Triac OVP

  • P4KE250CA

    400W Axial Leaded Transient Voltage Supressors

  • P6KE510CA

    600W Axial Leaded Transient Voltage Suppression (TVS) Diode