Covers Mounting Adapters and Accessories


  • BZ

  • The BZ Front Panel Mounting Kit provides an easy method of through-the-panel mounting of 8 or 11 pin...More

  • Mounting Method: Mount on panels up to 0.125 in. (3.2 mm) thick

  • Weight (lbs/g): 0 Kg

  • Information Not Available

  • Littelfuse Cover  Mounting Adapters and Accessories

    C103

  • The C103PM is an industry standard 35mm aluminum or steel DIN rail. The C103PM aluminum rail is avai...More

  • Information Not Available

  • Information Not Available

  • Information Not Available

  • NDS

  • The NDS-8 is an 8-pin, 35 mm DIN rail or surface mount octal socket. The NDS-11 is an 11-pin 35 mm D...More

  • Input
    Voltage (V):
     10A @ 300 Vac

  • Mounting Method: Surface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount

  • Weight (lbs/g): 0 Kg

  • NEMA

  • Metal NEMA-3R electrical box with lenses for viewing the single-phase pump protection relay status l...More

  • Termination Type: Four knockouts: 1/2 in and 3/4 in (one on each side and two on the bottom)

  • Mounting Method: Surface Mount (four pre-drilled concave holes)

  • Dimensions: 6 H x 6 W x 4.5 D in. (152.4 x 152.4 x 114.3 mm)

  • OT

  • The OT08PC is an 8-pin 35 mm DIN rail or surface mount octal socket rated at 10A @ 600VAC. The OT11P...More

  • Input
    Voltage (V):
     10A @ 300 Vac max., 10A @ 600 Vac max.

  • Termination Type: For use with 12 to 22 AWG (3.2 to 0.33 mm²) wire sizes

  • Mounting Method: Surface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount

  • P1011

  • The P1011-6 is an 8-pin surface mount octal socket with binder head screw terminals. Rated 10A @ 600...More

  • Input
    Voltage (V):
     10A @ 600 Vac max.

  • Weight (lbs/g): 0 Kg

  • Information Not Available

  • P1023

  • P1023 Mounting Brackets for the 2 x 2 or 2 x 3 timers and are screw or DIN rail mount. See datasheet...More

  • Mounting Method: Supplied with two #10 screws for 0.75 in. (19 mm) and 1 in.(25.4 mm) thick modules

  • Weight (lbs/g): 0 Kg

  • Information Not Available

  • PSC

  • The PSC series are hold-down clips and brackets that work with the socket accessories to mount plug-...More

  • Weight (lbs/g): 0 Kg

  • Information Not Available

  • Information Not Available

  • RM Covers

  • Steel enclosure for protecting a Littelfuse RM1000 remote communications monitor from adverse affect...More

  • Mounting Method: Use RM-1000 hardware

  • Dimensions: 6.4 H x 6.3 W x 1.7 D in. (162.6 x 160 x 43.2 mm)

  • Weight (lbs/g): 0 Kg

A variety of protection relay retrofit adapter plates are available for the products listed below. These adapter plates simplify the process of updating electromechanical or poorly functioning existing relays. Consult factory if you have a specific product to replace that is not featured. Adapters are available in either plate style for panel mounting or drawout style depending on the relay being replaced. Motor, feeder and ground-fault protection upgrades are available for electromechanical or solid state relays that are nearing the end of their life.