SLIC Line Card
Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.
Solutions By Circuit
- SP4060
Low Voltage, Low Capacitance Diode Array for Surge Protection
- SP3050
2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection
- SPLV2.8
Silicon Protection Array
- B1101UCL
Battrax® Single Negative SLIC Protector
- B3104UC
Battrax® Dual Positive/Negative SLIC Protector
- 04611.25
TELELINK® Surge Tolerant Surface Mount Fuse
- P0640EC
TO-92 SIDACtor® Device
- P0640SCMC
DO-214AA SC MicroCapacitance(MC) SIDACtor® Device
- P0720EC
TO-92 SIDACtor® Device
- P0720SCMC
DO-214AA SC MicroCapacitance(MC) SIDACtor® Device
- P0642SA
DO-214AA Broadband Optimized™ SIDACtor® device
- 0461.500
TELELINK® Surge Tolerant Surface Mount Fuse
- 04611.25
TELELINK® Surge Tolerant Surface Mount Fuse