Cell Phone
Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.
Solutions By Circuit
- 0805L
PolySwitch® Lead-Free Surface Mount Resettable PPTC
- 1210L
PolySwitch® Lead-Free Surface Mount Resettable PPTC
- 1812L
PolySwitch® Lead-Free Surface Mount Resettable PPTC
- 2016L
PolySwitch® Lead-Free Surface Mount Resettable PPTC
- 2920L
PolySwitch® Lead-Free Surface Mount Resettable PPTC
- LRD
LRD Series - Strap Type Polymer PTC 15V / 20V
- LTD
LTD Series - Strap Type Polymer PTC 15V / 24V
- STD
STD Series - Strap Type Polymer PTC 15V / 24V
- VLD
VLD Series - Strap Type Polymer PTC 12 V
- VTD
VTD Series - Strap Type Polymer PTC 16V
- Thin Film Chip Fuses
- SP0503BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0503BAHTG
30pF, 30kV, Unidirectional TVS Array for ESD Protection
- SP6002
15pF, 30kV, EMI Filter Array with ESD Protection
- SP6001
12pF, 30kV, EMI Filter Array with ESD Protection
- SP1011
7pF, 15kV, Unidirectional TVS Array for ESD Protection
- SP3002
0.85pF, 12kV, Low Capacitance Diode Array for ESD Protection
- SP0503BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0503BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0503BAHTG
30pF, 30kV, Unidirectional TVS Array for ESD Protection
- SP0504BACT
TVS Avalanche Diode Array in a Unipolar Chip Scale Package
- SP0504BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0504BAHTG
30pF, 30kV, Unidirectional TVS Array for ESD Protection
- SP0504BAJT
Surface Mount TVS Avalanche Diode Arrays
- SP0504BAJTG
30pF, 30kV, Unidirectional TVS Array for ESD Protection
- SP0504BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0504BAHTG
30pF, 30kV, Unidirectional TVS Array for ESD Protection
- SP0504BAJT
Surface Mount TVS Avalanche Diode Arrays
- SP0504BAJTG
30pF, 30kV, Unidirectional TVS Array for ESD Protection
- SP0502BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0502BAJT
Surface Mount TVS Avalanche Diode Arrays
- V9MLA0402
Multilayer Transient Voltage Suppressor
- V9MLA0402
Multilayer Transient Voltage Suppressor
- SP0502BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0502BAJT
Surface Mount TVS Avalanche Diode Arrays
- SP0503BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0504BACT
TVS Avalanche Diode Array in a Unipolar Chip Scale Package
- SP0504BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0504BAJT
Surface Mount TVS Avalanche Diode Arrays
- SP0505BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0505BAJT
Surface Mount TVS Avalanche Diode Arrays
- SP0506BAAT
Surface Mount TVS Avalanche Diode Arrays
- SP0508BACT
TVS Avalanche Diode Array in a Unipolar Chip Scale Package
- PGB1010402
Lead-Free 0402 Surface Mount Polymeric ESD Suppressors
- V5.5MLA0603
Multilayer Transient Voltage Suppressor
- PGB1010603
Lead-Free 0603 Surface Mount Polymeric ESD Suppressors
- PGB102ST23
Lead-Free SOT23 Surface Mount Polymeric ESD Suppressors
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101
- PGB1010402
Lead-Free 0402 Surface Mount Polymeric ESD Suppressors
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101
- SP3010
Ultra-Low Capacitance Diode Array for ESD Protection
- SP3012
Low Capacitance ESD Protection, 0.5pF Rail Clamp Array - Qualified to AEC-Q101
- SP3011
Littelfuse SP3011 SPA™ TVS Diode Array