Bluetooth Headset
Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.
Solutions By Circuit
- SP0504BACT
TVS Avalanche Diode Array in a Unipolar Chip Scale Package
- SP0504BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0504BAHTG
30pF, 30kV, Unidirectional TVS Array for ESD Protection
- SP0504BAJT
Surface Mount TVS Avalanche Diode Arrays
- SP0504BAJTG
30pF, 30kV, Unidirectional TVS Array for ESD Protection
- SP0502BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0502BAJT
Surface Mount TVS Avalanche Diode Arrays
- V9MLA0402
Multilayer Transient Voltage Suppressor
- V5.5MLA0603
Multilayer Transient Voltage Suppressor
- PGB1010603
Lead-Free 0603 Surface Mount Polymeric ESD Suppressors
- PGB102ST23
Lead-Free SOT23 Surface Mount Polymeric ESD Suppressors
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101
- PGB1010402
Lead-Free 0402 Surface Mount Polymeric ESD Suppressors
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101
- SP3010
Ultra-Low Capacitance Diode Array for ESD Protection
- SP3012
Low Capacitance ESD Protection, 0.5pF Rail Clamp Array - Qualified to AEC-Q101
- SP3011
Littelfuse SP3011 SPA™ TVS Diode Array