Dishwasher Application Design

Dishwasher


Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.

Solutions By Circuit

AC Motor

  • Q6008LH4

    8 Amp Sensitive, Standard, & Alternistor (High Commutation) Triacs

AC Motor- Start Winding

  • Q6006DH3

    6 Amp Sensitive, Standard, & Alternistor (High Commutation) Triacs

Door Lock Control

  • Q601E4

    1 Amp Sensitive & Standard Triacs

  • P4KE250CA

    400W Axial Leaded Transient Voltage Supressors

  • P6KE510CA

    600W Axial Leaded Transient Voltage Suppression (TVS) Diode

Drying Fan Control

  • Q601E4

    1 Amp Sensitive & Standard Triacs

  • P4KE250CA

    400W Axial Leaded Transient Voltage Supressors

  • P6KE510CA

    600W Axial Leaded Transient Voltage Suppression (TVS) Diode

ESD Protection of Display Panel

  • SP1001-04JTG

    8pF, 15kV, Unidirectional TVS Array for ESD Protection - Qualified to AEC-Q101

  • SP1001-04XTG

    8pF, 15kV, Unidirectional TVS Array for ESD Protection - Qualified to AEC-Q101

  • SP1003

    30pF, 30kV, 0402 Unidirectional TVS Diode for ESD Protection - Qualified to AEC-Q101

Reversing Water Pump Control

  • Q6008LH4

    8 Amp Sensitive, Standard, & Alternistor (High Commutation) Triacs

Water Valves Control

  • Q601E4

    1 Amp Sensitive & Standard Triacs

  • Q6N3

    1 Amp Sensitive & Standard Triacs

  • P4KE250CA

    400W Axial Leaded Transient Voltage Supressors

  • P6KE510CA

    600W Axial Leaded Transient Voltage Suppression (TVS) Diode