Synchronous Inverter

Synchronous Inverter



Design Notes:

Protection Application:
Microprocessor-controlled inverter with the AC output synchronized to the AC line. Prevents over-discharging of the battery. Threats include power line surges on AC Input and AC Output, improper connections throughout.
Solution Description:
AC Input: Normal Fuse/MOV. DC Battery Input: FKS (164.6185 Series) up to 40 Amps, TOE MAXI (142.6885 Series) up to 80 Amps & Unidirectional TVS. AC Output: Fuse/TVS.
Companion Solutions:
AC Output may use MOV in less exposed environments. Jcase Fuse could be used for current from 20A to 60A for voltage up to 50VDC
Regulatory Issues:
Does not apply.
Unique Features:
Does not apply.
Application Warnings:
Does not apply.

Solutions

Solutions