Condenser Fan Control

Control Triac for Condenser Fan



Design Notes:

Protection Application:
Control Triacs are used as on/off or variable speed control for condenser fan control.
Solution Description:
Triac selection depends on the line voltage, nominal load current, maximum surge load current and the specific trigger circuit employed. Q6004D3
Companion Solutions:
For small fan control, typical part number as Q6N3. Other surface mount package also available such as compak DO-214. Through package such as TO-92 package also available.
Regulatory Issues:
Does not apply.
Unique Features:
Does not apply.
Application Warnings:
Does not apply.

Solutions

Solutions

  • Q6004D3

    Lxx04xx/Qxx04xx Series - 4 Amp Sensitive & Standard Triacs

  • P4KE250CA

    400W Axial Leaded Transient Voltage Supressors

  • P6KE510CA

    600W Axial Leaded Transient Voltage Suppression (TVS) Diode