Lift Truck Fuses


  • CNN Series

  • 48V Stud Mounted Lift Truck Fuse

  • Amps (A): 10, 35, 40, 50, 60, 80, 90, 100, 125, 150, 175, 200, 225, 250, 275, 300, 325, 350, 400, 500 more

  • Interrupting Rating: 2.5 kA @ 48 Vdc, 2.5 kA @ 75 Vac

  • Opening: Very Fast-Acting

  • CNNE Series

  • 80V Stud Mounted Lift Truck Fuse

  • Amps (A): 35, 40, 50, 60, 80, 90, 100, 125, 150, 175, 200, 225, 250, 275, 300, 325, 350, 400, 500, 600 more

  • Opening: Very Fast-Acting (FF)

  • Amp Code (part number): 35, 40, 50, 60, 80, 90, 100, 125, 150, 175 more

  • CCK Series

  • Time-Delay Stud Mounted Lift Truck Fuse

  • Amps (A): 1, 2, 10, 15, 20, 25, 30, 35, 40, 50, 60, 70, 75, 80, 100, 120, 140, 150, 160, 175 more

  • Interrupting Rating: 10 kA @ 125 Vdc

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

Littelfuse Lift Truck fuses are designed to provide overcurrent protection for low voltage equipment used in hazardous operations. Used in many applications such as lift trucks, scissor lifts, pallet movers, and other low voltage battery operated equipment used to move hazardous materials.