HAZGARD Series - 48 V Lift Truck Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

HAZGARD fuses are designed to provide overcurrent protection for forklifts and other low voltage equipment used in hazardous locations. This product is UL 248 recognized and has been evaluated for the use in UL 583 type EE and ES applications. Unique design does not require an explosion proof enclosure, saving assembly costs.

Applications:

Lift trucks, scissor lifts, pallet movers, and other low voltage battery operated equipment.

Features:
  • Evaluated for use in UL 583 hazardous applications.
  • Easily upgrade Type E and ES equipment to Type EE
  • Does not require an external enclosure
  • Saves space, materials and labor costs
  • Steel enclosure provides additional integrity

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingOpeningStockSamplesCompare
581035352.5 kA @ 48 VdcFast-Acting (F)CheckOrder
581050502.5 kA @ 48 VdcFast-Acting (F)CheckOrder
581060602.5 kA @ 48 VdcFast-Acting (F)CheckOrder
581090902.5 kA @ 48 VdcFast-Acting (F)CheckOrder
5811001002.5 kA @ 48 VdcFast-Acting (F)CheckOrder
5811251252.5 kA @ 48 VdcFast-Acting (F)CheckOrder
5811501502.5 kA @ 48 VdcFast-Acting (F)CheckOrder
5812002002.5 kA @ 48 VdcFast-Acting (F)CheckOrder
5812502502.5 kA @ 48 VdcFast-Acting (F)CheckOrder
5813003002.5 kA @ 48 VdcFast-Acting (F)CheckOrder
5814004002.5 kA @ 48 VdcFast-Acting (F)CheckOrder
5814254252.5 kA @ 48 VdcFast-Acting (F)CheckOrder
5815005002.5 kA @ 48 VdcFast-Acting (F)CheckOrder
5817507502.5 kA @ 48 VdcFast-Acting (F)CheckOrder
5818008002.5 kA @ 48 VdcFast-Acting (F)CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0581300.X HAZGARD FORK LIFT FUSE 48VDC 300A RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 1 items