CNNE Series - 80V Stud Mounted Lift Truck Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

CNN_E fuses are rated for applications up to 80 VDC. As fork lift trucks voltages increase, circuit protection needs to be rated higher than the standard CNN products to handle the increased voltage. The CNN_E is considered very fast-acting for quicker reaction time.

Features & Benefits

  • 80 VDC Protection
  • Window shows fuse status
  • 2,500 A interrupting rating
  • Compact size saves space
  • RoHS compliant and lead free

Applications

Lift trucks, scissor lifts, pallet movers, and other low voltage battery operated equipment used to move
hazardous materials.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)OpeningAmp Code (part number)StockSamplesCompare
CNN035E35Very Fast-Acting (FF)35CheckOrder
CNN040E40Very Fast-Acting (FF)40CheckOrder
CNN050E50Very Fast-Acting (FF)50CheckOrder
CNN060E60Very Fast-Acting (FF)60CheckOrder
CNN080E80Very Fast-Acting (FF)80CheckOrder
CNN090E90Very Fast-Acting (FF)90CheckOrder
CNN100E100Very Fast-Acting (FF)100CheckOrder
CNN125E125Very Fast-Acting (FF)125CheckOrder
CNN150E150Very Fast-Acting (FF)150CheckOrder
CNN175E175Very Fast-Acting (FF)175CheckOrder
CNN200E200Very Fast-Acting (FF)200CheckOrder
CNN225E225Very Fast-Acting (FF)225CheckOrder
CNN250E250Very Fast-Acting (FF)250CheckOrder
CNN275E275Very Fast-Acting (FF)275CheckOrder
CNN300E300Very Fast-Acting (FF)300CheckOrder
CNN325E325Very Fast-Acting (FF)325CheckOrder
CNN350E350Very Fast-Acting (FF)350CheckOrder
CNN400E400Very Fast-Acting (FF)400CheckOrder
CNN500E500Very Fast-Acting (FF)500CheckOrder
CNN600E600Very Fast-Acting (FF)600CheckOrder
CNN700E700Very Fast-Acting (FF)700CheckOrder
CNN800E800Very Fast-Acting (FF)800CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0CNN035E.V 80 VDC 35 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN040E.V 80 VDC 40 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN050E.V 80 VDC 50 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN060E.V 80 VDC 60 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN080E.V 80 VDC 80 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN090E.V 80 VDC 90 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN100E.V 80 VDC 100 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN100E.H FORKLIFT FUSE CNN 100A 80VDC RoHS No 04/24/2006 PbFree No 01/21/2019
0CNN125E.V 80 VDC 125 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN150E.V 80 VDC 150 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN175E.V 80 VDC 175 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN175E.H FORKLIFT FUSE CNN 175A 80VDC RoHS No 06/24/2020 PbFree No 06/24/2020
0CNN200E.V 80 VDC 200 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN225E.V 80 VDC 225 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN250E.V 80 VDC 250 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN275E.V 80 VDC 275 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN300E.V 80 VDC 300 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN325E.V 80 VDC 325 AMP FORK LIFT FUSE RoHS No 04/24/2006 PbFree No 01/21/2019
0CNN350E.V 80 VDC 350 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN400E.V 80 VDC 400 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN500E.V 80 VDC 500 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN600E.V 80 VDC 600 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN700E.V 80 VDC 700 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
0CNN800E.V 80 VDC 800 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 1 items