Accessories for Disconnect Switches Series - Lockout-Tagouts - Levers - Keys - Handles - Faceplates - Caps

5.1.2
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

24505 Lockout Lever Kit, suitable for For use with Cole Hersee brand lever actuated metal case master disconnect switches on applications needing a padlock to securely lock a Disconnect Switch in the Off position, which is required by many lock-out/tag-out safety regulations.

For use with Cole Hersee lever actuated master disconnect switches with a 3/4" diameter (19.1mm) mounting stem: 2484, 2484-A, 2484-06, 2484-09, 2484-16, 75903, 75904, 75904-01, M-284, M-284-A, M-284-01, M-284-02, M-289, M-290, M-290-01, M-290-05.

For 24505, 24505-02, 24505-03, and 24505-04, we recommend the use of a padlock with a 5/16" (7.9mm) diameter shackle.

For 24505-01, we recommend the use of a padlock with 7mm diameter shackle.

Access specifications, certifications, check availability and order parts below

Catalog #ActuatorMounting MethodMounting stemStockSamplesCompare
24505Diecast LeverSurface3/4in dia / 19.1mm diaCheckOrder
24505-BXDiecast Lever3/4in dia / 19.1mm diaCheckOrder
82065-02-BXCheckOrder
82065-02Order
82065CheckOrder
80101-BOrder
00227200
00902200
00902500
00903000
08089800
08099300
08099600
08099700
08099800
08099900
24505-01Diecast Lever3/4in dia / 19.1mm diaOrder
24505-01Diecast Lever3/4in dia / 19.1mm diaCheckOrder
24505-02Diecast Lever3/4in dia / 19.1mm diaCheckOrder
24505-02-BPDiecast Lever3/4in dia / 19.1mm diaCheckOrder
24505-03Diecast Lever3/4in dia / 19.1mm diaCheckOrder
24505-03-BPDiecast Lever3/4in dia / 19.1mm diaCheckOrder
24505-04Diecast Lever3/4in dia / 19.1mm diaCheckOrder
24505-04-BPDiecast Lever3/4in dia / 19.1mm diaCheckOrder
80101-B
82065-02CheckOrder
82065-03
Obsolete: 2015 -01-21
00603800
Obsolete: 2018 -08-14
00603900
Obsolete: 2018 -08-14
00902400
Obsolete: 2018 -08-14
00902600
Obsolete: 2018 -08-14
00902700
Obsolete: 2018 -08-14

  • Showing 1 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
82065-02-BX PLATE FACE #8 RoHS No PbFree No
82065-02 PLATE FACE RoHS No PbFree No
82065 PLATE FACE RoHS No 11/07/2017 PbFree No 11/07/2017 Yes
11/07/2017
80101-B LEVER CRB RoHS No 09/18/2019 PbFree No 09/18/2019 Yes
09/18/2019
80101-B LEVER CRB RoHS No 09/18/2019 PbFree No 09/18/2019 Yes
09/18/2019
82065-02 PLATE FACE RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.