LAS Series - 100-150A Compact Low Amp Switches with Removable Red Handle

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

08098700 is Standard Compact Manual Battery Disconnect Switch that features a removable handle with a plastic body. Rated to 100A continuous current this switch is ideal for lightduty applications.

08099000 same 08098700 but with rubber cap included for protection while switch is removed from the socket.

08098780 is a newer design with bigger contacts (M10) and improved components for heavier 150A current loads in the same compact dimensions, which make it one of the more popular products for 12V applications. This Manual Battery Disconnect Switch features a removable handle with a plastic body.

08099080 same 08098780 but with rubber cap included for protection while switch is removed from the socket.

  • 100-150A continuous current rating
  • Heavy Construction for up to 150A loads in compact design
  • Highly visible bright red handle
  • Weatherproof to IP43

Access specifications, certifications, check availability and order parts below

Catalog #DetailsActuatorContact MaterialPackagingCompare
08098768
08099000
08099080
08098700
Obsolete: 2018 -08-14
Single Pole Single Throw (SPST)Removable Red HandleCopperBulk
08098780
Obsolete: 2018 -08-14
Single Pole Single Throw (SPST)Removable Red HandleCopperBulk

  • Showing 1 items
To request product environmental information, please complete the Product Environmental Information Request Form.