FPS Series - Feeder Protection System

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The FPS (Feeder Protection System) is a feeder-protection relay that provides current, voltage, and temperature protection for feeder applications. It offers integrated breaker or contactor control, data logging, and a complete metering package. The FPS is typically used in processing, manufacturing, petroleum, chemical, mining, forestry, water, and waste treatment applications.

Access specifications, certifications, check availability and order parts below

Catalog #Supply
Voltage
VAC
Supply
Voltage
VDC
Relay Contacts ConfigAnalog Output Current mACommunicationsIEEE Device NumbersRelay
Contact
Operating
Weight (lbs/g)Analog InputsConformally coatedDigital InputsFrequencyGF Trip Level Range pctGF Trip Time sHarmonic FilteringSamplesCompare
FPS-CTU-01-0065 - 26580 - 2753 Form A (N.O.); 2 Form C (N.O./N.C.)4 - 20RS/TIA-4851 - 2 - 3 - 5 - 19 - 27 - 37 - 38 - 46 - 47 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 55 - 59 - 74 - 81 - 86 - 94Fail-safe / Non Fail-safe0 KgOne 4-20 mAStandard850; 60; ASD5 - 100% of CT-Primary Rating0.0 - 100.0Standard (DFT)Order
FPS-CTU-02-0065 - 26580 - 2753 Form A (N.O.); 2 Form C (N.O./N.C.)4 - 20RS/TIA-485 - DeviceNet1 - 2 - 3 - 5 - 19 - 27 - 37 - 38 - 46 - 47 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 55 - 59 - 74 - 81 - 86 - 94Fail-safe / Non Fail-safe0 KgOne 4-20 mAStandard850; 60; ASD5 - 100% of CT-Primary Rating0.0 - 100.0Standard (DFT)
FPS-CTU-04-0065 - 26580 - 2753 Form A (N.O.); 2 Form C (N.O./N.C.)4 - 20RS/TIA-485 - Ethernet1 - 2 - 3 - 5 - 19 - 27 - 37 - 38 - 46 - 47 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 55 - 59 - 74 - 81 - 86 - 94Fail-safe / Non Fail-safe0 KgOne 4-20 mAStandard850; 60; ASD5 - 100% of CT-Primary Rating0.0 - 100.0Standard (DFT)Order
FPS-OPI-01-000 KgStandardOrder
FPS-CTU-03-00
Obsolete: 2020 -09-21
RS/TIA-485
Profibus
50
60
ASD

  • Showing 7 items
To request product environmental information, please complete the Product Environmental Information Request Form.