NDS Series - Octal Socket

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The NDS-8 is an 8-pin, 35 mm DIN rail or surface mount octal socket. The NDS-11 is an 11-pin 35 mm DIN rail or surface mountable socket. Both are rated at 10A@300VAC. Surface mounted with two #6 screws or snaps onto a 35 mm DIN rail. A spring mechanism allows easy removal. Screw terminals with captive wire clamps accept up to two #14AWG wires. The NDS-8 uses PSC8 hold-down clips and the NDS-11 uses PSC11 hold-down clips.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Mounting MethodWeight (lbs/g)Input Current Range (A)StockSamplesCompare
NDS-1110A @ 300 VacSurface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount0 Kg10CheckOrder
NDS-810A @ 300 VacSurface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount0 Kg10CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
NDS-8 PIN 8-PIN SOCKET RoHS No 08/31/2018 PbFree No 08/31/2018
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.