Tower and Obstruction Lighting Controls Series - Low Amp Flasher

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The FS100 Series (low amp) may be used to control inductive, incandescent or resistive loads. This series offers a 1A (fullwave) or a 2A (halfwave) steady state, 10A inrush solid-state output and may be ordered with an input voltage of 24 or 120VAC. The FS100 Series offers a factory fixed flash rate of 75 FPM or may be ordered with a fixed, custom flash rate ranging from 45 to 150 FPM. Ideal for OEM applications where cost is a factor.


Operation Upon application of input voltage, the T2 OFF time begins. At the end of the OFF time, the T1 ON time begins and the load energizes. At the end of T1, T2 begins and the load de-energizes. This cycle repeats until input voltage is removed.
Reset: Removing input voltage resets the output and the sequence to T2.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output Load Rating (VA)Flash Rate (fpm)DimensionsStockSamplesCompare
FS126120 V acFullwave AC: 1 A steady state75 ±20%1.5 H x 0.94 W in. (38.1 x 23.9 mm)CheckOrder
FS126-45120 V acFullwave AC: 1 A steady state45 ±20%1.5 H x 0.94 W in. (38.1 x 23.9 mm)CheckOrder
FS126-60120 V acFullwave AC: 1 A steady state60 ±20%1.5 H x 0.94 W in. (38.1 x 23.9 mm)CheckOrder
FS126RC120 V acFullwave AC: 1 A steady state75 ±20%1.5 H x 0.94 W in. (38.1 x 23.9 mm)CheckOrder
FS126RC-45120 V acFullwave AC: 1 A steady state45 ±20%1.5 H x 0.94 W in. (38.1 x 23.9 mm)CheckOrder
FS127120 V acHalfwave rectified AC: 2 A steady state maximum75 ±20%1.5 H x 0.94 W in. (38.1 x 23.9 mm)CheckOrder
FS14624 V acFullwave AC: 1 A steady state75 ±20%1.5 H x 0.94 W in. (38.1 x 23.9 mm)CheckOrder
FS146RC24 V acFullwave AC: 1 A steady state75 ±20%1.5 H x 0.94 W in. (38.1 x 23.9 mm)CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
FS126RC AC LOW COST FLASHER RoHS No 02/15/2021 PbFree No 02/15/2021 Yes
02/15/2021
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.