Obstruction Lighting Controls
|
-
-
The FA and FS Series Flashers have proven their reliability through years of
use on communication to...More
-
Input Voltage (V): 120 V ac, 230 V ac
-
Output Load Rating (VA): 2500 W, 2500 W @ 120 Vac, 5000 W, 5000 W @ 230 Vac
-
Flash Rate (fpm): 30 ±10, 30 ±10%
|
-
-
The FB9L is a universal lamp alarm relay designed to sense
the failure of flashing LED beacon lamps....More
-
Input Voltage (V): 120 - 230 V ac
-
Output Form: 3 total: 2 relay and 1 solid state
-
Trip Delay Range: Flasher failure: Fixed at 6 s; -0/+40; Lamp failure: Fixed at 10 s; -0/+40%
|
-
-
The FB120A and FB230A are used to monitor the operation of one two-lamp incandescent beacon and one ...More
-
Input Voltage (V): 120 V ac, 230 V ac
-
Output Form: 3 total: 1 relay and 2 solid state
-
Trip Delay Range: Flasher failure: Fixed at 6 s; -0/+40; Lamp failure: Fixed at 10 s; -0/+40%
|
-
-
The FS100 Series (low amp) may be used to control inductive, incandescent or resistive loads. This s...More
-
Input Voltage (V): 120 V ac, 24 V ac
-
Output Load Rating (VA): Fullwave AC: 1 A steady state, Halfwave rectified AC: 2 A steady state maximum
-
Flash Rate (fpm): 45 ±20%, 60 ±20%, 75 ±20%
|
-
-
The PCR Series of photo control is a combination of precision electronic circuitry, electromechanica...More
-
Input Voltage (V): 120 V ac, 230 V ac
-
Output Form: Two SPST NO 20A contacts; 1 hp @ 120 Vac 2.5 hp @ 240 Vac
-
Dimensions: 6.28 H x 5 W in. (159.5 x 127 mm)
|
-
-
The SCR series are Tower and Obstruction Lighting Controls used in a variety of applications. The SC...More
-
Input Voltage (V): 120 V ac, 230 V ac
-
Output Voltage: ≤125 W @ 120 Vac, ≤250 W @ 240 Vac
-
Output Form: SDPT
|
-
-
The SCR490D is used to provide remote monitoring of steady
burning incandescent marker and obstructi...More
-
Input Voltage (V): 120 V ac
-
Output Voltage: ≤125 W @ 120 Vac
-
Output Form: SDPT
|
-
-
The SCR9L is a universal lamp alarm relay designed to sense the
failure of flashing or steady LED be...More
-
Input Voltage (V): 120 - 230 V ac
-
Output Form: Line Voltage Output: SPNO; Isolated Alarm Output: SPDT
-
Trip Delay Type: ≅10 fixed
|