FS100 Series - Medium Amp Flasher

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The FS100 Series (medium amp) may be used to control inductive, incandescent, or resistive loads. Input voltages of 24, 120, or 230VAC are available. Factory fixed flash rate of 90 FPM or may be ordered with a fixed, custom flash rate ranging from 10 to 300 FPM. Encapsulation provides protection against shock, vibration, and humidity. This group of solid-state flashers has proven reliability with years of use throughout the world.


See datasheet for operation details.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Output Load Rating (VA)Flash Rate (fpm)DimensionsCompare
FS14324 V acFullwave AC – solid state – SPST3 A maximum load rating steady state90 ±10%2 H x 2 W in. (50.8 x 50.8 mm)
FS152120 V acFullwave AC – solid state – SPST3 A maximum load rating steady state90 ±10%2 H x 2 W in. (50.8 x 50.8 mm)
FS152-30120 V acFullwave AC – solid state – SPST3 A maximum load rating steady state30 ±10%2 H x 2 W in. (50.8 x 50.8 mm)
FS152-60120 V acFullwave AC – solid state – SPST3 A maximum load rating steady state60 ±10%2 H x 2 W in. (50.8 x 50.8 mm)
FS162230 V acFullwave AC – solid state – SPST3 A maximum load rating steady state90 ±10%2 H x 2 W in. (50.8 x 50.8 mm)
FS162-30230 V acFullwave AC – solid state – SPST3 A maximum load rating steady state30 ±10%2 H x 2 W in. (50.8 x 50.8 mm)
To request product environmental information, please complete the Product Environmental Information Request Form.