Flashers and Tower Lighting Controls
|
-
-
The FS100 Series (medium amp) may be used to control inductive, incandescent, or resistive loads. In...More
-
Input Voltage (V): 120 V ac, 230 V ac, 24 V ac
-
Output Form: Fullwave AC – solid state – SPST
-
Output Load Rating (VA): 3 A maximum load rating steady state
|
-
-
The FS200 Series may be used to control inductive, incandescent, or resistive loads. Input voltages ...More
-
Input Voltage (V): 12 V dc, 24 V dc
-
Output Load Rating (VA): 3 A maximum load rating steady state
-
Flash Rate (fpm): 45 ±10%, 90 ±10%
|
-
-
The FS300 Series of solid-state flashers were specifically designed to operate lamp loads. Their two...More
-
Input Voltage (V): 12 V dc, 24 V dc
-
Output Load Rating (VA): 0.25-2.5 A maximum load rating steady state
-
Flash Rate (fpm): Fixed at 75 ±10%
|
-
-
The FS400 Series is a low leakage AC flasher designed to control LED, or resistive loads. This serie...More
-
Input Voltage (V): 120 - 240 V ac
-
Output Form: Bridge rectifier – FET
-
Output Load Rating (VA): 0.5 A maximum load rating steady state
|
-
-
The FS500 Series flash rate is adjustable from 10 to 100 FPM. A locknut is provided to hold selected...More
-
Input Voltage (V): 12 V dc, 120 V ac/dc, 24 V ac/dc
-
Output Form: DPDT
-
Output Load Rating (VA): 10 A resistive @ 120/240 Vac 28 Vdc; 1/3 hp @ 120/240 Vac
|
-
-
The FSU1000 incorporates an onboard adjustable flash rate of 10 to 100 FPM and a universal input vol...More
-
Input Voltage (V): 24 - 240 V ac
-
Output Load Rating (VA): 1 A maximum load rating steady state, 10 A maximum load rating steady state, 20 A maximum load rating steady state, 6 A maximum load rating steady state
-
Flash Rate (fpm): Adjustable 10-100
|