|
-
-
Used with SE-EPI Energized Phase Indicator....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Panel-mounted analog am meter displays the Ground-Fault Current as a percentage of the set-point....More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Panel-mounted analog ohmmeter displays insulation resistance from 0 Ω to infinity....More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Panel-mounted remote indication and reset, standard 22 mm mounting with NEMA 4 and NEMA 13 rating....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Panel-mounted remote indication and reset with NEMA 1 rating for PGR-5325....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Remote indication of overcurrent, phase imbalance,
phase loss, phase sequence, and overtemperature.
...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Remote indication of overcurrent, undercurrent, phase imbalance, phase loss, and phase sequence. Rem...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Remote Indication and Reset Assembly
Remote indication and reset for the SE-105 and SE-107. NEMA 4 a...More
-
Dimensions: 1.7 H x 1.1 W x 2.2 D in.
-
Weight (lbs/g): 0 Kg
-
Conformally coated: Standard
|
-
-
Remote Indication and Reset Assembly
Remote indication and reset for the SE...More
-
Dimensions: 3.8 H x 2.4 W x 1.2 D in.
-
Weight (lbs/g): 0 Kg
-
Conformally coated: Standard
|
-
-
Relay Interface Module
Separate ground-fault and ground-check indication contacts for the SE-105 or ...More
-
Relay Contacts Config: 2 Form A (N.O.)
-
Dimensions: 1.9 H x 2.4 W x 0.8 D in.
-
Weight (lbs/g): 0 Kg
|
-
-
Remote Indication and Reset Assembly
Remote indication and reset for the SE-134C and SE-135. NEMA 4 ...More
-
Dimensions: 1.7 H x 1.1 W x 2.2 D in.
-
Weight (lbs/g): 0 Kg
-
Conformally coated: Standard
|
|
-
-
Remote Indication and Reset Assembly
Panel-mounted remote indication and reset for the SE-325. NEMA ...More
-
Dimensions: 3.8 H x 2.4 W x 1.2 D in.
-
Weight (lbs/g): 0 Kg
-
Conformally coated: Standard
|
-
-
Remote Indication and Reset Assembly
Remote indication and reset for the SE-330, SE-330AU, and SE-33...More
-
Dimensions: 1.7 H x 1.1 W x 2.2 D in.
-
Weight (lbs/g): 0 Kg
-
Conformally coated: Standard
|
-
-
The 777 Manual Remote Reset Kit allows the 777 line of motor and pump protection products to be manu...More
-
Input Voltage (V): 100 to 240VAC, 190 to 480VAC, 200 - 480VAC, 200 to 480VAC, 340 to 480VAC, 500 to 600VAC
-
Output Form: SPDT - Form C
-
Termination Type: Torque: 7in-lbs
|
-
-
The Informer is a hand-held diagnostic tool designed for
use with single-phase models equipped with ...More
-
Dimensions: 5.5 H x 3.6 W x 1.13 D in. (139.7 x 91.4 x 28.6 mm)
-
Weight (lbs/g): 0 Kg
-
Acceptable Battery Type: 9 Vdc alkaline battery
|
-
-
The Informer-MS is a hand-held diagnostic tool designed for use
with the Littelfuse 455*.
The Inform...More
-
Dimensions: 5.5 H x 3.6 W x 1.13 D in. (139.7 x 91.4 x 28.6 mm)
-
Weight (lbs/g): 0 Kg
-
Acceptable Battery Type: 9 Vdc alkaline battery
|
-
-
The M-500 is an automatic, portable, battery-powered insulation tester. This unit is specifically de...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
The OL-RESET allows the 777 line of motor protection and pump protection products to be manually res...More
-
Mounting Method: Connect to the 777 communication port
-
Weight (lbs/g): 0 Kg
-
Information Not Available
|
-
-
The RM1000 is a motor-monitoring device to be used in conjunction with the 777 family of products (e...More
-
Input Voltage (V): 12 - 24 Vdc (Supplied by RS485MS-2W)
-
Termination Type: Depluggable; 3 in-lbs.
-
Mounting Method: Surface mountable on backplane using 4 screws; Panel thickness: 0.03 in
|
-
-
The RM2000 is a motor-monitoring device to be used in conjunction with the 777 family of products (e...More
-
Input Voltage (V): 115 Vac, 115VAC
-
Termination Type: 3 in.-lbs.
-
Mounting Method: Surface mountable on backplane using 4 screws, Surface mountable using 4 screws
|