Polar™ Series - -100V to -600V P-Channel Power MOSFETs

Littelfuse Discrete MOSFETs Polar Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Polar™ P-Channel MOSFETS are fabricated using our Polar technology platform, which significantly reduces the on-state resistance (RDSon) by 30% and gate charge (Qg) by 40% in comparison to legacy counterparts, resulting in lower conduction loss and providing excellent switching performance. They are dynamic dv/dt and avalanche rated making them extremely rugged in demanding operating environments and can easily be paralleled due to an on-state resistance with positive temperature coefficient.

These MOSFETs are ideal in a variety of applications, with best-in-class performance and competitive pricing. Applications include push-pull amplifiers, buck converters, DC choppers, power solid state relays, CMOS high power amplifiers, high current regulators, and high side switching in automotive and test equipment. The superior ruggedness of the Polar P-Channel Power MOSFETs also makes them suitable devices for motor control and power cut-off switches or power SSRs for energy saving applications.

Features:

  • Fast intrinsic diode
  • Rugged PolarP™ process
  • Avalanche rated
  • Low package inductance
  • Dynamic dv/dt rated

Advantages:

  • Low gate charge results in simple drive requirement
  • High power density
  • Easy to parallel
  • Fast switching

Applications:

  • High-side switching
  • Push pull amplifiers
  • DC-DC and DC-AC converters
  • Automatic test equipment
  • Battery charger applications
  • Current regulators

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeStatusCISS (pF)trr,typ (ns)PD (W)Check StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXTA10P50P-5001-10500.42SingleTO-263Active2840414300YesPart IXTA10P50PCheckOrder
IXTA26P20P-2000.17-26560.42SingleTO-263Active2740240300YesPartSPICEIXTA26P20PCheckOrder
IXTA36P15P-1500.11-36550.42SingleTO-263Active3100228300YesPart IXTA36P15PCheckOrder
IXTA52P10P-1000.05-52600.42SingleTO-263Active2845120300YesPart IXTA52P10PCheckOrder
IXTH10P50P-5001-10500.42SingleTO-247Active2840414300YesPart IXTH10P50PCheckOrder
IXTH16P60P-6000.72-16920.27SingleTO-247Active5120440460YesPart IXTH16P60PCheckOrder
IXTH20P50P-5000.45-201030.27SingleTO-247Active5120406460YesPart IXTH20P50PCheckOrder
IXTH26P20P-2000.17-26560.42SingleTO-247Active2740240300YesPart IXTH26P20PCheckOrder
IXTH36P15P-1500.11-36550.42SingleTO-247Active3100228300YesPart IXTH36P15PCheck
IXTH48P20P-2000.085-481030.27SingleTO-247Active5400260462YesPart IXTH48P20PCheckOrder
IXTH52P10P-1000.05-52600.42SingleTO-247Active2845120300YesPart IXTH52P10PCheck
IXTH90P10P-1000.025-901200.27SingleTO-247Active5800144462YesPart IXTH90P10PCheckOrder
IXTK170P10P-1000.014-1702400.14SingleTO-264Active12600176890YesPart IXTK170P10PCheckOrder
IXTK32P60P-6000.35-321960.14SingleTO-264Active11100480890YesPart IXTK32P60PCheckOrder
IXTK40P50P-5000.23-402050.14SingleTO-264Active11500477890YesPartSPICEIXTK40P50PCheckOrder
IXTK90P20P-2000.044-902050.14SingleTO-264Active12000315890YesPart IXTK90P20PCheckOrder
IXTN170P10P-1000.014-1702400.14SingleSOT-227Active12600176890YesPart IXTN170P10PCheckOrder
IXTN32P60P-6000.35-321960.14SingleSOT-227Active11100480890YesPart IXTN32P60PCheck
IXTN40P50P-5000.23-402050.14SingleSOT-227Active11500477890YesPart IXTN40P50PCheckOrder
IXTN90P20P-2000.044-902050.14SingleSOT-227Active12000315890YesPart IXTN90P20PCheck
IXTP10P50P-5001-10500.42SingleTO-220Active2840414300YesPartSPICEIXTP10P50PCheckOrder
IXTP26P20P-2000.17-26560.42SingleTO-220Active2740240300YesPart IXTP26P20PCheckOrder
IXTP36P15P-1500.11-36550.42SingleTO-220Active3100228300YesPart IXTP36P15PCheck
IXTP52P10P-1000.05-52600.42SingleTO-220Active2845120300YesPart IXTP52P10PCheckOrder
IXTQ10P50P-5001-10500.42SingleTO-3PActive2840414300YesPart IXTQ10P50PCheckOrder
IXTQ26P20P-2000.17-26560.42SingleTO-3PActive2740240300YesPart IXTQ26P20PCheck
IXTQ36P15P-1500.11-36550.42SingleTO-3PActive3100228300YesPart IXTQ36P15PCheckOrder
IXTQ52P10P-1000.05-52600.42SingleTO-3PActive2845120300YesPart IXTQ52P10PCheckOrder
IXTR16P60P-6000.79-10920.66SingleTO-247IActive5120440190YesPart IXTR16P60PCheckOrder
IXTR170P10P-1000.0154-1002400.4SingleTO-247IActive12600176312YesPart IXTR170P10PCheckOrder
IXTR20P50P-5000.49-131030.66SingleTO-247IActive5120406190YesPart IXTR20P50PCheck
IXTR32P60P-6000.385-181960.4SingleTO-247IActive11100480310YesPart IXTR32P60PCheck
IXTR36P15P-1500.12-22551SingleTO-247IActive2950150150YesPart IXTR36P15PCheck
IXTR40P50P-5000.26-222050.4SingleTO-247IActive11500477312YesPart IXTR40P50PCheck
IXTR48P20P-2000.093-301030.66SingleTO-247IActive5400260190YesPart IXTR48P20PCheckOrder
IXTR90P10P-1000.027-571200.66SinglePLUS247™Obsolete5800144190Part IXTR90P10P
IXTR90P20P-2000.048-532050.4SingleTO-247IActive12000315312YesPart IXTR90P20PCheck
IXTT16P60P-6000.72-16920.27SingleTO-268SActive5120440460YesPart IXTT16P60PCheckOrder
IXTT20P50P-5000.45-201030.27SingleTO-268SActive5120406460YesPart IXTT20P50PCheckOrder
IXTT48P20P-2000.085-481030.27SingleTO-268SActive5400260462YesPart IXTT48P20PCheckOrder
IXTT90P10P-1000.025-901200.27SingleTO-268SActive5800144462YesPart IXTT90P10PCheck
IXTX170P10P-1000.014-1702400.14SingleTO-247 PLUSActive12600176890YesPart IXTX170P10PCheck
IXTX32P60P-6000.35-321960.14SingleTO-247 PLUSActive11100480890YesPart IXTX32P60PCheckOrder
IXTX40P50P-5000.23-402050.14SingleTO-247 PLUSActive11500477890YesPart IXTX40P50PCheckOrder
IXTX90P20P-2000.044-902050.14SingleTO-247 PLUSActive12000315890YesPart IXTX90P20PCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.