Standard Series - 200V - 2500V N-Channel Linear Power MOSFETs with Extended FBSOAs

Series: Standard
Littelfuse Discrete MOSFETs Standard Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

When Power MOSFETs are used in the linear-mode operation, as opposed to their conventional switch-mode one, they are required to endure substantially high thermal and electrical stresses due to the simultaneous occurrence of high drain voltages and currents; these extreme stresses can cause typical devices to fail. IXYS Linear MOSFETs have been designed to address these kinds of device failures – the FBSOAs are “extended” when the positive feedback of electro-thermal instability is suppressed, giving rise to larger “operating windows.” The FBSOAs are guaranteed at 75°C.

Features:

  • Designed for linear operation
  • Guaranteed FBSOA at 75°C
  • Avalanche rated
  • International standard packages
  • UL 94 V-0 Flammability qualified
    (molding epoxies)

Applications:

  • Current regulators
  • Fan controllers
  • Linear amplifiers
  • Fan controllers
  • Programmable loads
  • Soft-start control
  • Solid-state circuit breakers

 

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeStatusCISS (pF)trr,typ (ns)PD (W)Check StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXTB30N100L10000.45305450.156SingleTO-264 PLUSActive137001000800YesPart IXTB30N100LCheckOrder
IXTB62N50L5000.1625500.156SingleTO-264 PLUSActive11500500800YesPart IXTB62N50LCheckOrder
IXTH12N100L10001.3121550.31SingleTO-247Active25001000400YesPart IXTH12N100LCheck
IXTH24N50L5000.3241600.31SingleTO-247Active2500500400YesPartSPICEIXTH24N50LCheck
IXTH2N150L1500152720.43SingleTO-247Active14701860290YesPart IXTH2N150LCheck
IXTH30N50L5000.2302400.31SingleTO-247Active10200500400Part IXTH30N50L
IXTH4N100L10002.84750.43SingleTO-247Active14961100290Part IXTH4N100L
IXTH80N20L2000.032801800.24SingleTO-247Active6160250520YesPart IXTH80N20LCheckOrder
IXTK17N120L12000.9171550.18SingleTO-264Active83001830700YesPart IXTK17N120LCheck
IXTK22N100L10000.6222700.18SingleTO-264Active70501000700YesPart IXTK22N100LCheckOrder
IXTK3N250L25000.008332300.3SingleTO-264Active5400370471Part IXTK3N250L
IXTK46N50L5000.16462600.18SingleTO-264Active7000600700YesPartSPICEIXTK46N50LCheck
IXTK8N150L15003.682500.18SingleTO-264Active80001700700YesPart IXTK8N150LCheck
IXTN17N120L12000.9151550.23SingleSOT-227Active83001830540YesPart IXTN17N120LCheck
IXTN22N100L10000.6222700.18SingleSOT-227Active70501000700YesPart IXTN22N100LCheckOrder
IXTN30N100L10000.45305450.156SingleSOT-227Active137001000800YesPart IXTN30N100LCheckOrder
IXTN3N250L25000.008332300.36SingleActive5400370347Part IXTN3N250L
IXTN46N50L5000.16462600.18SingleSOT-227Active7000600700YesPartSPICEIXTN46N50LCheck
IXTN62N50L5000.1625500.156SingleSOT-227Active11500500800YesPart IXTN62N50LCheck
IXTN8N150L15003.67.52500.23SingleSOT-227Active80001700545YesPartSPICEIXTN8N150LCheck
IXTQ30N50L5000.2302400.31SingleTO-3PActive10200500400Part IXTQ30N50L
IXTT30N50L5000.2302400.31SingleTO-268Active10200500400Part IXTT30N50L
IXTT80N20L2000.032801800.24SingleTO-268SActive6160250520YesPart IXTT80N20LCheck
IXTX17N120L12000.9171550.18SingleTO-247 PLUSActive83001830700YesPart IXTX17N120LCheckOrder
IXTX22N100L10000.6222700.18SingleTO-247 PLUSActive70501000700Yes SPICEIXTX22N100LCheck
IXTX3N250L25000.008332300.3SingleTO-247 PLUSActive5400370417Part IXTX3N250L
IXTX46N50L5000.16462600.18SingleTO-247 PLUSActive7000600700YesPart IXTX46N50LCheck
IXTX8N150L15003.682500.18SingleTO-247 PLUSActive80001700700YesPart IXTX8N150LCheck
To request product environmental information, please complete the Product Environmental Information Request Form.