N-Channel Linear MOSFETs


  • L2™

  • 75V - 600V N-Channel Linear Power MOSFETs with Extended FBSOAs

  • VDSS (V): 75, 100, 200, 250, 300, 500, 600

  • RDS(ON),max @ 25 ℃ (Ohm): 0.007, 0.011, 0.018, 0.021, 0.024, 0.032, 0.036, 0.038, 0.045, 0.064 more

  • ID, cont @ 25 ℃ (A): 15, 30, 38, 40, 44, 50, 53, 58, 60, 64 more

  • Standard

  • 200V - 2500V N-Channel Linear Power MOSFETs with Extended FBSOAs

  • VDSS (V): 200, 500, 1000, 1200, 1500, 2500

  • RDS(ON),max @ 25 ℃ (Ohm): 0.0083, 0.032, 0.1, 0.16, 0.2, 0.3, 0.45, 0.6, 0.9, 1.3 more

  • ID, cont @ 25 ℃ (A): 2, 3, 4, 7.5, 8, 12, 15, 17, 22, 24 more