SPXVS Series - 1500 Vdc Solar Fuse

SPXVS Fuse
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse SPXC-S silver plated solar string fuse is designed specifically for 1-30 A 1500 Vdc applications.

Features/Benefits

  • 10 x 85 mm package size
  • UL248-19 Listed
  • Meets IEC 60269-6 electrical performance requirements
  • 30,000 A interrupting rating

Applications

  • Inverters
  • Combiner boxes

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingOpeningAmp Code (part number)StockSamplesCompare
SPXVS001130 kAFast-Acting (F)1CheckOrder
SPXVS002230 kAFast-Acting (F)2CheckOrder
SPXVS003330 kAFast-Acting (F)3CheckOrder
SPXVS004430 kAFast-Acting (F)4Check
SPXVS005530 kAFast-Acting (F)5Check
SPXVS0161630 kAFast-Acting (F)16CheckOrder
SPXVS02.52.530 kAFast-Acting (F)2.5CheckOrder
SPXVS03.53.530 kAFast-Acting (F)3.5CheckOrder
SPXV04.5-SFast-Acting (F)Check
SPXVS2.252.2530 kAFast-Acting (F)2.25CheckOrder
SPXVS006630 kAFast-Acting (F)6CheckOrder
SPXVS008830 kAFast-Acting (F)8CheckOrder
SPXVS0101030 kAFast-Acting (F)10CheckOrder
SPXVS0121230 kAFast-Acting (F)12CheckOrder
SPXVS0151530 kAFast-Acting (F)15CheckOrder
SPXVS0202030 kAFast-Acting (F)20CheckOrder
SPXVS04.54.530 kAFast-Acting (F)4.5CheckOrder
SPXVS0303030 kAFast-Acting (F)30
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SPXV004.LXS 1500 VDC 4A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV004.TXS 1500 VDC 4A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV005.LXS 1500 VDC 5A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV005.TXS 1500 VDC 5A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV006.LXS 1500 VDC 6A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV006.TXS 1500 VDC 6A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV008.LXS 1500 VDC 8A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV008.TXS 1500 VDC 8A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV010.LXS 1500 VDC 10A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV010.TXS 1500 VDC 10A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV012.LXS 1500 VDC 12A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV012.TXS 1500 VDC 12A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV015.LXS 1500 VDC 15A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV015.TXS 1500 VDC 15A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV020.LXS 1500 VDC 20A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV020.TXS 1500 VDC 20A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV030.LXS RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV030.TXS RoHS No 07/12/2015 PbFree No 07/12/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 1 items