|
-
-
The SPNH series has been designed to meet the emerging
circuit protection needs for 1500 volt photov...More
-
Amps (A): 50, 63, 80, 100, 125, 160, 200, 250, 315, 350 more
-
Interrupting Rating: 30 kA, 50 kA
-
Opening: Fast-Acting (F)
|
-
-
1000 V dc Solar String Fuse
-
Amps (A): 1, 2, 3, 3.5, 4, 5, 6, 8, 10, 12 more
-
Interrupting Rating: 20 kA, 50 kA
-
Opening: Fast-Acting (F)
|
-
-
1000 VDC Solar String Silver Plated Fuse
-
Amps (A): 1, 2, 3, 3.5, 4, 5, 6, 8, 10, 12 more
-
Interrupting Rating: 20 kA, 50 kA
-
Opening: Fast-Acting (F)
|
-
-
1000 Vdc - In-Line Solar Fuse
-
Amps (A): 2, 2.5, 3, 3.5, 4, 5, 6, 8, 10, 12 more
-
Interrupting Rating: 20 kA
-
Opening: Fast-Acting (F)
|
-
-
Unique Offering
The SPFJ DC full range fuses are the first fuse in the electrical industry to be UL...More
-
Amps (A): 70, 80, 90, 100, 125, 160, 200, 250, 300, 350 more
-
Interrupting Rating: 10 kA, 20 kA
-
Opening: Fast-Acting (F)
|
-
-
Obsolete 02/17. The SPFR series was designed to meet the growing needs of the solar industry with hi...More
-
Opening: Fast-Acting (F)
-
Information Not Available
-
Information Not Available
|
-
-
1500 Vdc - Solar Fuses
-
Amps (A): 1, 2, 2.25, 2.5, 3, 3.5, 4, 4.5, 5, 6, 8, 10, 12, 15, 16, 20, 25, 30, 32, 35 more
-
Interrupting Rating: 30 kA, 50 kA
-
Opening: Fast-Acting (F)
|
-
-
1500 Vdc Solar Fuse
-
Amps (A): 1, 2, 2.25, 2.5, 3, 3.5, 4, 5, 6, 8 more
-
Interrupting Rating: 30 kA
-
Opening: Fast-Acting (F)
|
-
-
1500 Vdc - In-Line Solar Fuses
-
Amps (A): 1, 2, 2.25, 2.5, 3, 3.5, 4, 4.5, 5, 6, 8, 10, 12, 15, 16, 20, 25, 30, 32, 35 more
-
Interrupting Rating: 30 kA, 50 kA
-
Opening: Fast-Acting (F)
|
-
-
The Littelfuse SPXC solar string fuse is designed specifically for 1-4 A 1500 Vdc applications....More
-
Amps (A): 1, 2, 2.25, 2.5, 3, 3.5, 4
-
Interrupting Rating: 50 kA
-
Opening: Fast-Acting (F)
|
-
-
The Littelfuse SPXC-S silver plated solar string fuse is designed specifically for 1-4 A 1500 Vdc ap...More
-
Amps (A): 1, 2, 2.25, 2.5, 3, 3.5, 4
-
Interrupting Rating: 50 kA
-
Opening: Fast-Acting (F)
|