JTD_ID Series - UL Class J Time-Delay Fuses with Indicatio

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse® POWR-PRO® JTD_ID Indicator Class J fuse provides visual blown fuse indication and maximum protection in a compact package. The compact Class J package was designed specifically for circuits where space is at a premium. The current limiting time delay JTD_ID offers a patented true dual-element design that is ideal for use in circuits with high inrush currents. Superior performance characteristics of JTD_ID Indicator fuses reduce nuisance fuse opening and the blown fuse indication reduces downtime and increases safety.

Applications:

  • Fused combination motor controllers to provide IEC Type II (no damage) motor branch-circuit short-circuit and ground fault protection.
  • Motor control centers
  • Transformer protection
  • Protection for UL Listed series-rated molded case circuit breaker panels
  • General purpose circuits — mains, feeders and branch circuits — especially when space is at a premium.

Features:

  • Reduced down-time — A glance at the indicating window of a JTD_ID indicator fuse pinpoints open fuses immediately. If the window is dark, the fuse has opened. It’s that simple. No fuse testing required. Machine operators can immediately determine that there is an open fuse and request maintenance personnel to bring the proper replacement.
  • Reduce nuisance opening — Indicator fuses have superior time-delay and cycling characteristics they can be used on a variety of applications, thus decreasing fuse inventory.
  • Reduce fuse inventory — Because JTD_ID Indicator fuses have superior performance characteristics they can be used on a variety of applications, thus decreasing fuse inventory.
  • Reduce equipment damage — Indicator fuses provide superior overload and short circuit protection that can reduce equipment damage. Indicator fuses also provide IEC Type II “No Damage” protection to IEC and NEMA type motor starters.
  • Reduce accidents — The JTD_ID Indicator fuse improves safety by minimizing exposure to live circuits. Unlike other forms of blown fuse indication, once the indicator window darkens, it stays dark. It does not matter if the power is on or off or if the fuse is in a toolbox. Other forms of indication requires the power to remain on, which causes a safety hazard for personnel.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingOpeningSizeStockSamplesCompare
JTD.800ID0.820 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD001ID120 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD01.5ID1.520 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD01.6ID1.620 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD01.8ID1.820 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD1.25ID1.2520 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD002ID220 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD02.5ID2.520 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD02.8ID2.820 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD2.25ID2.2520 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD003ID320 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD03.2ID3.220 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD03.5ID3.520 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD004ID420 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD04.5ID4.520 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD005ID520 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD05.6ID5.620 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD006ID620 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD007ID720 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD008ID820 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD009ID920 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD010ID1020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD012ID1220 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD015ID1520 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD17.5ID17.520 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD020ID2020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD025ID2520 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD030ID3020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD035ID3520 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD040ID4020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD045ID4520 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD050ID5020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD060ID6020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD070ID7020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD080ID8020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD090ID9020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD100ID10020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD110ID11020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD125ID12520 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD150ID15020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD175ID17520 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD200ID20020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD225ID22520 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD250ID25020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD300ID30020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD350ID35020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD400ID40020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD450ID45020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD500ID50020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD600ID60020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder

  • Showing 2 items
To request product environmental information, please complete the Product Environmental Information Request Form.