Class J Fuses


  • JTD_ID Series

  • UL Class J Time-Delay Fuses with Indicatio

  • Amps (A): 0.8, 1, 1.25, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3, 3.2, 3.5, 4, 4.5, 5, 5.6, 6, 7, 8 more

  • Interrupting Rating: 20 kA @ 300 Vdc, 20 kA @ 500 Vdc

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • JTD Series

  • UL Class J Time-Delay Fuses

  • Amps (A): 0.8, 1, 1.25, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3, 3.2, 3.5, 4, 4.5, 5, 5.6, 6, 7, 8 more

  • Interrupting Rating: 20 kA @ 300 Vdc, 20 kA @ 500 Vdc

  • Opening: Slo-Blo/Time Lag (T)/Time Delay