0298125. - MEGA® 32V Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MEGA® Fuse is designed for high current circuit protection up to 250 amperes. with "Diffusion Pill Technology". The MEGA® Fuse also provides time delay characteristics. Designed and patented by Littelfuse, the MEGA® Fuse is ideal for battery and alternator protection application and other heavy gauge cables requiring ultra-high current protection.

Property (Mouseover for details) Value
Nominal Cold Resistance (Ohms) 0.000423
VDC (V) 32
Opening Time Slo-Blo/Time Lag (T)/Time Delay
Package Code N
I2t 57800
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0298125.V Fuse - Mega 32V, 125A, 5 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298125.ZXB FUSE - MEGA 32V AG Plated 125A RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298125.ZXEH FUSE - MEGA 32V 125A RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298125.ZXA Fuse Mega 32V 125A w/ 6.6mm Holes RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298125.TXN Fuse - Mega 32V, 125A, 10 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.