0298225.H - MEGA® 32V Series

Series: MEGA® 32V
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 225 A MEGA® SLO-BLO® automotive fuse employs diffusion pill technology to provide short circuit protection along heavy gauge wire harnesses, particularly those for batteries and alternators.

OBSOLETE: 2000 -06-15

Features

  • Tan 225 A stamp aids identification
  • Copper or silver-plated terminals
  • Refers to ISO 8820-5

Benefits

  • Available with two, one, or no mounting holes
  • Clear top makes it easy to see when fuse blows
Property (Mouseover for details) Value
Nominal Cold Resistance (Ohms) 0.000222
VDC (V) 32
Opening Time Slo-Blo/Time Lag (T)/Time Delay
Package Code M
I2t 257000
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0298225.H MEGAFUSE 225A RoHS No 01/01/1991 PbFree No 01/01/1991 No
0298225.V Fuse - Mega 32V, 225A, 5 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.