LFPSM Series - Midget (10x38mm) Indicating POWR-SAFE Fuse Holders

Series: LFPSM
Obsolete: 2018 -01-01 Replaced By: Replaced by: LPSM Series Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
LFPSC,LFPSM
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Obsolete 01/012018

Replaced by: LPSM Series

The Littelfuse LFPSM fuse holder is designed to hold midget (10 x 38mm) fuses.

Features/Benefits

  • Finger-Safe design offers personnel protection
  • Compact design
  • 35 mm DIN Rail Mountable
  • No fuse pullers or tools required for fuse removal
  • Indication option available

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeIndicatingStockSamplesCompare
LFPSM001MidgetNo
LFPSM002NoCheckOrder
LFPSM002IDMidgetYes
LFPSM003MidgetNo
LFPSM003IDMidgetYes
LFPSM004NoCheckOrder
LFPSM004IDYesCheckOrder
LFPSM001ID
Obsolete: 2019 -12-04
MidgetYes
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LFPSM0001Z RoHS No 08/11/2011 PbFree No
LFPSM0001ZXID RoHS No 08/11/2011 PbFree No
LFPSM0002ZXID RoHS No 08/11/2011 PbFree No
LFPSM0003ZXID RoHS No 08/11/2011 PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.