LPSM Series - POWR-SAFE Dead Front Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse POWR-SAFE “Dead Front” holders provide optimum protection to personnel. Indicating and non-indicating versions are available in 1,2,3, or 4 poles for Midget fuses.

Features:

  • Meets “Dead Front” requirements
  • Mountable on 35mm Din Rail
  • Blown fuse identification (Indicating versions only)
  • Easy installation and removal of fuses. No special fuse pullers or tools required.
  • UL Listed for branch circuit protection (Class CC versions only)
  • Compact design
  • Ventilated design for cooler operation
  • Indicates above 80 volts (ID versions only)

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeIndicatingStockSamplesCompare
LPSM001MidgetNoCheckOrder
LPSM001IDMidgetYesCheckOrder
LPSM002MidgetNoCheckOrder
LPSM002IDMidgetYesCheckOrder
LPSM003MidgetNoCheckOrder
LPSM003IDMidgetYesCheckOrder
LPSM004MidgetNoCheckOrder
LPSM004IDMidgetYesCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LPSM0001Z ACS 600V MIDGET POWR-SAFE 30A 1 POLE RoHS No 05/01/2006 PbFree No No
LPSM0001ZXID ACS 600V MIDGT POWR-SAFE 30A IND 1POLE RoHS No 05/01/2006 PbFree No No
LPSM0002Z ACS 600V MIDGET POWR-SAFE 30A 2 POLE RoHS No 05/01/2006 PbFree No No
LPSM0002ZXID ACS 600V MIDGT POWR-SAFE 30A IND 2POLE RoHS No 05/01/2006 PbFree No No
LPSM0003Z ACS 600V MIDGET POWR-SAFE 30A 3 POLE RoHS No 05/01/2006 PbFree No No
LPSM0003ZXID ACS 600V MIDGT POWR-SAFE 30A IND 3POLE RoHS No 05/01/2006 PbFree No No
LPSM0004Z ACS 600V MIDGET POWR-SAFE 30A 4 POLE RoHS No 05/01/2006 PbFree No No
LPSM0004ZXID ACS 600V MIDGT POWR-SAFE 30A IND 4POLE RoHS No 05/01/2006 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.