ZCASE - FHZ Series - ZCASE - FHZ Series

External overview image
Roll Over to Zoom

The 5 Stud and 7 Stud ZCASE Fuse Holders are configurable products designed for primary high current power distribution. They use a power input terminal, which is usually paired with a ZCASE shunt for the input. With common bussed power, configurable studs (choose M6, M8, or M10) and appropriate ZCASE fuses, a wide variety of configurations are possible.  The dust covers keep dust out of the backside of the fuse box and the cover protects the fuses from debris. 

Features and Benefits 

  • High Current Distribution with Flexible bussing and configurable stud sizes to improve assembly Poka Yoke 
  • Mega range Fuses (40A-600A) can be used in any location, so no dedicated locations improving flexibility 
  • Corrosion resistant coatings 
  • Stainless steel nuts can be applied with high speed nut runners 

Applications 

  • Construction Equipment 
  • Agricultural Equipment 
  • Body Builders 
  • HD/MD Truck

5 Stud ZCASE Fuse Holder
0FHZ0001Z 5 Stud Assembly with Bolts and Bus Bar
0FHZ0002Z
5 Stud Full Assembly with M10 Input
0FHZ0003Z 5 Stud Box Only for Configuration
0FHZ0005Z
5 Stud Full Assembly with M8 Input

7 Stud ZCASE Fuse Holder
0FHZ0006Z      7 Stud Assembly with Bolts and Bus Bar
0FHZ0007Z
7 Stud Full Assembly with M8 Input without Fuses
0FHZ0008Z 7 Stud Box Only for Configuration
0FHZ0009Z
7 Stud Full Assembly with M8 Input

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxWire sizeTemperature Maximum CelsiusTemperature Minimum CelsiusRecommended TorqueAgency Approval - ShockInput TerminalsOutput TerminalsCompare
0FHZ0001ZBolt-DownZCASE60040032Max Wire Size: 105 sqmm OR AWG 4/0105-40M8 Fuse Stud: 12-15 NmM8 StudM8 Stud
0FHZ0002ZBolt-DownZCASE60040032Max Wire Size: 105 sqmm OR AWG 4/1105-40M8 Fuse Stud: 12-15 NmM10 StudM8 Stud
0FHZ0003ZZCASE600400Max Wire Size: 105 sqmm OR AWG 4/2105-40M8 or M10 StudM8 Fuse Stud: 12-15 NmConfigurable with M6Bolt-Down
0FHZ0005ZBolt-DownZCASE60040032Max Wire Size: 105 sqmm OR AWG 4/3105-40M8 Fuse Stud: 12-15 NmM8 StudM8 Stud
0FHZ0006ZBolt-DownZCASE60040032Max Wire Size: 105 sqmm OR AWG 4/4105-40M8 Fuse Stud: 12-15 NmM8 StudM8 Stud
0FHZ0007ZBolt-DownZCASE60040032Max Wire Size: 105 sqmm OR AWG 4/5105-40M8 Fuse Stud: 12-15 NmM8 StudM8 Stud
0FHZ0008ZBolt-DownZCASE60040032105-40M8 Fuse Stud: 12-15 NmConfigurable with M6M8 or M10 Stud
0FHZ0009ZBolt-DownZCASE60040032Max Wire Size: 105 sqmm OR AWG 4/7105-40M8 Fuse Stud: 12-15 NmM8 StudM8 Stud

  • Showing 3 items
To request product environmental information, please complete the Product Environmental Information Request Form.