ZCASE® BMZ Series Battery-Mounted Fuse Holder Series - 32V Bolt-Down Battery-Mounted Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

It's quick and easy to add multiple ZCASE® single bolt-down fuses to a post-style battery using the Littelfuse ZCASE® BMZ Series 32V Bolt-Down Battery-Mounted Fuse Holder. Available in 2-way and 3-way busbar configurations, the BMZ Series fuse holder features a compact design, so there's no need to wire in a separate fuse holder or power distribution module (PDM). Circuits can be added to the battery using wired ring terminals. Plus, thanks to the insulated bolts, there's no need for specialized nylon nuts. You can assemble the compatible ZCASE® single fuses (sold separately) using standard M8 threaded hardware (included in kits, not included with component parts).

Features and Benefits

  • Works with ZCASE® single bolt-down fuses, allowing circuits to be added to a post-style battery using cables with wired ring terminals
  • Battery terminal mount connects to either a 2-way or 3-way busbar and stud assembly, making it simple to mount multiple ZCASE® fuses to a battery post
  • Insulated bolts eliminate the need for nylon nuts and allow fuse assembly with standard M8 threaded hardware (included in kits, not included with component parts)
  • Compact design eliminates the need to wire in a separate fuse holder or power distribution module
  • Maximum total continuous current is 275 amps

Applications

  • Starter Fusing

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxTemperature Maximum CelsiusTemperature Minimum CelsiusRecommended TorqueStockSamplesCompare
0FHZ00852
0FHZ00853-BXPost MountZCASE27532125-405.4 ± 0.9 Nm @ 540 RPMCheckOrder
0FHZ00854-BXZCASE27532125-405.4 ± 0.9 Nm @ 540 RPMCheckOrder
876-199ZCASE27532125-405.4 ± 0.9 Nm @ 540 RPMCheckOrder
882-853ZCASE27532CheckOrder
882-854CheckOrder
901-325

  • Showing 2 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
882-854 ZCase Holder Assm 2Way RoHS No 09/25/2018 PbFree No 09/25/2018
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.