MIDI-Flex Series - MIDI® Style - Bolt-Down Flexible Cover Fuseholder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Flex-MIDI fuse holder is used with the MIDI® style bolt-in fuses, which are available up to 200 A. This holder offers a flexible cover, which allows cable entry from virtually any direction, large wire size, and ring terminal stack up. Slots on the base allow holder to be mounted with tie-wraps.

Dovetail features allow you to interlock multiple Flex holders together to create a high power distribution block. Bus bars are also available for multiple holder applications.

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxWire sizeTemperature Maximum CelsiusTemperature Minimum CelsiusRecommended TorqueAgency Approval - ShockInput TerminalsOutput TerminalsStockSamplesCompare
04981038-BPMIDI20020032Recommended Wire Size: 8 mm² to 35 mm² (sold separately)125-40Fuse Stud: 3 - 5NmMounting: 5NmM5 StudBolt-DownCheckOrder
04981038HXFCMIDI200200Recommended Wire Size: 8 mm² to 35 mm² (sold separately)125-40Fuse Stud: 3 - 5NmMounting: 5NmM5 StudBolt-DownCheckOrder
04982001ZXFC
84904
84905
882-267-002
882-267-003
882-267-004
882-267-005

  • Showing 1 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
04981038HXFC MIDI FLEX HOLDER RoHS No 07/13/2016 PbFree No 07/13/2016 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.