Standard Solid State Relay Series - 9V-31V Electronic Solenoid

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Solid state circuitry means no moving parts to wear out. Fully encapsulated construction gives extended protection against adverse environments.

Features and Benefits

  • Fully electronic switching mechanism: no electrical arcs
  • Resistant to vibration and mechanical shock
  • Withstands contamination from moisture, dust, salt spray
  • Needs only a very low control current
  • Suitable for high inrush demand circuits (see graph)
  • Ideal for a variety of system voltage applications
  • Extended service life: tested to 1,000,000 on/off cycles
  • Very low control current of .02 Amps (max)
  • On/off control voltage must be identical to the system voltage
  • Protected from transient voltage spikes or surges
  • Studs permit high current connection

Access specifications, certifications, check availability and order parts below

Catalog #
48785
48785-BX
48785-BX

  • Showing 1 items
To request product environmental information, please complete the Product Environmental Information Request Form.